Publikovat produkty
Soap Dispenser 1L Foam PLATINUM Range
Soap Dispenser 1L Foam PLATINUM Range
Soap Dispenser 1L Foam PLATINUM Range

    Soap Dispenser 1L Foam PLATINUM Range

    This 1L foam soap dispenser is part of the Platinum suite of dispensers.

    The cover pushes forward to dispense soap into the palm of your hand.

    All dispensers in the Platinum range are manufactured in premium stainless steel with a brushed finish.  A clear architectural lacquer is then applied which helps to prevent fingerprint marks often associated with metal finishes.

    The recessed 2 pin lock helps maintain the sleek lines of design.

    This dispensers internal mechanism is available to house a bulk fill reservoir or cartridge type refill. Also available for liquid soap.

    Specifikace
    • Material: Stainless Steel and mixed material internal components

      Finish: Brushed + clear lacquer

      Width: 120mm

      Height: 250mm

      Depth: 102mm

      Product Code: 50015CB

    Technická specifikace
    • Jedinečná ref. hodnotasoap-dispenser-1L-foam-Platinum-range
    • Skupina výrobkůWashroom Dispensers - Soap Dispensers
    • Skupina produktůWashroom Dispensers - Soap Dispensers
    • TypObjekt
    • Datum zveřejnění2021-03-10
    • Číslo vydání1
    • Výška (mm)250
    • Šířka (mm)120
    • Hloubka (mm)102
    Související
    • Hlavní materiálNerezová ocel
    • Navrženo vVelká Británie
    • Vyrobeno vVelká Británie
    Klasifikace
    • Kategorie BIMobjectSanita - Zásobníky
    • Klasifikace IFCObjekt
    • Kód Uniclass 2015Pr_40_70_22_81
    • Popis Uniclass 2015Soap dispensers
    • Číslo OmniClass23-31 25 29 13
    • Název OmniClassHand Soap Dispensers