Publikovat produkty
PKW 1200-v2.0 Housing
ELKA

PKW 1200-v2.0 Housing

4.2 z 5 hvězdiček4.2(6 recenze)

ELKA Aluminium-housings PKW 1200-v2.0, designed as a supplement for all ELKA barriers to accommodate customer-specific installations, such as key switches, token acceptors, intercom systems, video surveillance or access control systems.

The high-quality housing offers plenty of space for additional installations, optional modern lighting and makes on-site installation easier in a completely new way. A flexible concept with modular design and clear cable management. With the optional available intermediate cover, two PKW housings can be made into one PKW/LKW housing.

Learn more about ELKA products and the corresponding accessory components. A competent team of engineers and specialists will gladly support you in planning and implementing your projects. Benefit from over 40 years of experience.

We have installed over 100,000 barriers in over 80 countries worldwide. All products are manufactured in Germany and are subject to strict quality controls.

We are looking forward to your inquiry.

Specifikace
  • Housing PKW 1200-v2.0, W/D/H 379 x 486 x 1,200 mm, made of powder-coated aluminium (bottom part white, RAL 9010 – front panel light grey, RAL 7035 – hood blue, RAL 5012). Lockable, lateral service door and removable cover, including mounting plate(s) for convenient access (can be variably positioned on the corner profiles on site). With the optional available intermediate cover, two PKW housings can be made into one PKW/LKW housing. Optional with modern LED-lighting.

    Intended use: for access control systems, intercom systems

    Dimensions WxDxH (mm): 379x486x1,200

    Installation dimensions WxDxH (mm): 250x400x450

    Attachment of accessories: inside, including template

    Installation via: removable front panel (lockable), lateral service door (lockable), removable hood

    Service door: Standard on the left side (view from the front), additional service door optional (position can be optionally determined when ordering)

    Accessories: optional LED-lighting under the hood

    Weight (kg): 30.5

Technická specifikace
  • Jedinečná ref. hodnotapkw_1200
  • Skupina výrobkůPillars and housings
  • Skupina produktůHousings
  • TypObjekt
  • Datum zveřejnění2022-06-28
  • Číslo vydání1
  • Výška (mm)1200
  • Šířka (mm)379
  • Hloubka (mm)486
Související
  • Hlavní materiálHliník
  • Navrženo vNěmecko
  • Vyrobeno vNěmecko
  • Čistá hmotnost (kg)30.5
Klasifikace
  • Kategorie BIMobjectZahradní architektura - Brány
  • Klasifikace IFCObjekt
  • Kód Uniclass 2015Pr_80_77_28
  • Popis Uniclass 2015Equipment enclosures, cabinets, boxes and housings