Publikovat produkty
9000XE Shower mixer
9000XE Shower mixer
9000XE Shower mixer
9000XE Shower mixer
    FM Mattsson

    9000XE Shower mixer

    9000XE shower mixers are a series of mixers in chrome or brushed chrome suitable for all types of showers and bathrooms. All the shower mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions.

    9000XE shower mixer in chrome is the successor to one of our best-selling mixers. Its design is as sophisticated as that of its predecessor, but it has been upgraded with double check valves, faster temperature regulation, lower weight and noise absorbing functions.
    The product can be supplemented with a tub spout. 

    Chrome. 150c/c. Outlet down. Art.no: 8680-1500. RSK: 8351554. NRF: 4301846. LVI: 6358084. 

    Brushed chrome. 150c/c. Outlet down. Art.no: 8680-1503. RSK: 8351556. NRF: 4301848

    Specifikace
      • With shower connection down
      • Pressure balanced thermostatic mixer
      • With ceramic sealed headwork
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717

    Technická specifikace
    • Jedinečná ref. hodnota868015XX
    • Skupina výrobkůShower mixers
    • Skupina produktůFM Mattsson 9000XE
    • TypObjekt
    • Datum zveřejnění2023-10-10
    • Číslo vydání1
    • Šířka (mm)273
    Související
    • Hlavní materiálMosaz
    • Vedlejší materiálChrome
    • Navrženo vŠvédsko
    • Vyrobeno vŠvédsko
    • Čistá hmotnost (kg)1.7
    Klasifikace
    • Kategorie BIMobjectSanita - Vodovodní baterie
    • Klasifikace IFCVybavení nábytkem
    • Kód ETIMEC011329
    • Název ETIMShower mixing tap
    • Kód Uniclass 2015Pr_60_75_08_54
    • Popis Uniclass 2015Mixers
    • Kód CSI MasterFormat 201441 14 33
    • Název CSI MasterFormat 2014Mixers

    Dostupnost regionu

    Evropa
    Švédsko