Publikovat produkty
BASICLINE 415-11
BASICLINE 415-11
BASICLINE 415-11
BASICLINE 415-11
    Granberg

    BASICLINE 415-11

    Basicline 415 is a motorized height adjustable washbasin lift that is mounted under the mirror or mirror cabinet. Optional sink mounted on the lift unit. Flexible water and drain hoses are hidden behind the back plate / hose cover. The width is 65 cm.

    Functions and Advantages
    • Leg room under the washbasin: 482mm
    • Distance from front edge to tap lever: 225mm
    • Compact washbasin, ideal for children or tight spaces
    • Total depth: 59.2cm
    • Width: 65cm
    • Integrated safety switch
    • Low level (can be installed beneath a mirror or cabinet)
    • Plumbing connections are elegantly concealed in the lifting unit
    • Easy-to-use controller
    Standard equipment

    - Basin
    - Mixer tap (425-105)
    - Flexible drain hose with water trap
    - Flexible water hoses
    - Hand controller with coiled cord
    - Safety switch

    Specifikace
    • Leg room beneath the basin
      482mm

      Distance from front edge to mixer tap lever
      225mm

      Total depth
      592mm

      Washbasin
      Porcelain basin 600x445mm, incl. overflow and plug

      Max load basin
      50kg

      Operation
      Wired hand controller, IP65 rated, with support hook

      Type of lift
      Motorised continuously adjustable washbasin module

      Width
      650mm

      Installation
      Wall-mounted

      Height adjustment
      250mm

      Speed level
      18mm/s

      Lifting force
      100kg

      Electrical connection
      Plug to 230 V, max 1.5A

      IP-class
      IPX4

      Safety
      Safety switch stops the descent of the basin if it comes into contact with an obstruction

      Material
      Back panel: 4 mm compact laminate with sides of anodised aluminium
      Top shelf: 12 mm compact laminate
      Safety switch: Powder-coated sheet steel
      Installation cover: 4 mm compact laminate

      Plumbing connections
      Flexible water hoses and drain hose with water trap

      CE

    Technická specifikace
    • Jedinečná ref. hodnotak83
    • Skupina výrobkůBasicline & Designline
    • Skupina produktůElectric height adjustable washbasin
    • TypObjekt
    • Datum zveřejnění2021-04-13
    • Číslo vydání1
    • Šířka (mm)650
    • Hloubka (mm)592
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálPorcelán
    • Navrženo vŠvédsko
    • Vyrobeno vŠvédsko
    Klasifikace
    • Kategorie BIMobjectSanita - Umyvadla
    • Klasifikace IFCSvorkovnice pro sanitu
    • Název UNSPSCSanitary ware
    • Kód UNSPSC301815
    • Kód Uniclass 2015Pr_40_20_96
    • Popis Uniclass 2015Wash basins, sinks and troughs
    • Kód CSI MasterFormat 201422 45 26
    • Název CSI MasterFormat 2014Eye/Face Wash Equipment
    • Číslo OmniClass23-31 13 00
    • Název OmniClassSinks
    • Kód CSI UniFormat IID2010
    • Název CSI UniFormat IIPlumbing Fixtures

    Dostupnost regionu

    Evropa Oceánie Severní Amerika Asie