Publikovat produkty
BASICLINE 433-11
BASICLINE 433-11
BASICLINE 433-11
BASICLINE 433-11
    Granberg

    BASICLINE 433-11

    Basicline 433 is a washbasin lift with motorised height adjustment. Mirror and spotlight fitting moves with the basin. The lift comes comes complete with a basin.

    Functions and Advantages
    • Leg room under the washbasin: 600mm
    • Distance from front edge to tap lever: 225mm
    • Compact washbasin, ideal for children or tight spaces
    • Total depth: 60cm
    • Width: 62cm
    • Integrated safety switch
    • Mirror and lighting move in tandem with the basin
    • Free space below the unit for plumbing connections
    • Easy-to-use controller
    Standard equipment

    - Basin
    - Mixer tap (425-105)
    - Mirror and lighting
    - Flexible drain hose with water trap
    - Flexible water hoses
    - Hand controller with coiled cord
    - Safety switch

    Specifikace
    • Leg room beneath the basin
      600mm

      Distance from front edge to mixer tap lever
      225mm

      Total depth
      600mm

      Washbasin
      Porcelain basin 600x445mm, incl. overflow and plug

      Max load basin
      50kg

      Operation
      Wired hand controller, IP65 rated, with support hook

      Type of lift

      Electric steplessly height-adjustable washbasin module with mirror and lighting

      Width
      620mm

      Installation
      Wall-mounted

      Height adjustment
      250mm

      Speed level
      18mm/s

      Lifting force
      100kg

      Electrical connection
      Plug to 230 V, max 1.5A

      Lightning
      Lighting: Aluminium/plastic, Colour: Chrome
      LED lighting12V /6-8W, 4000K (connected to an external switch)
      Transformer: Primary (in) 220-240 V, Secondary (out) 12V

      IP-class
      IPX4

      Safety
      Safety switch stops the descent of the basin if it comes into contact with an obstruction

      Material
      Back panel: white melamine coated particleboard W899 with 2mm ABS edging
      Mounting plate: Powder coated alu-zinc coated steel, white RAL 9010
      Mirror: 1000x600x4mm silver-coated float glass with polished edges
      Safety switches and other metal parts:
      Powder-coated steel sheet

      Plumbing connections
      Flexible water hoses and drain hose with water trap

      CE

    Technická specifikace
    • Jedinečná ref. hodnotak90
    • Skupina výrobkůBasicline & Designline
    • Skupina produktůElectric height adjustable washbasin
    • TypObjekt
    • Datum zveřejnění2021-04-13
    • Číslo vydání1
    • Šířka (mm)620
    • Hloubka (mm)600
    Související
    • Hlavní materiálOcel lakovaná
    • Vedlejší materiálPorcelán
    • Navrženo vŠvédsko
    • Vyrobeno vŠvédsko
    Klasifikace
    • Kategorie BIMobjectSanita - Umyvadla
    • Klasifikace IFCSvorkovnice pro sanitu
    • Název UNSPSCSanitary ware
    • Kód UNSPSC301815
    • Kód Uniclass 2015Pr_40_20_96
    • Popis Uniclass 2015Wash basins, sinks and troughs
    • Kód CSI MasterFormat 201422 45 26
    • Název CSI MasterFormat 2014Eye/Face Wash Equipment
    • Číslo OmniClass23-31 13 00
    • Název OmniClassSinks
    • Kód CSI UniFormat IID2010
    • Název CSI UniFormat IIPlumbing Fixtures

    Dostupnost regionu

    Evropa Oceánie Severní Amerika Asie