Publikovat produkty
Acoustic Room Divider Whiteboard Grafo
Acoustic Room Divider Whiteboard Grafo
Acoustic Room Divider Whiteboard Grafo
Acoustic Room Divider Whiteboard Grafo
Acoustic Room Divider Whiteboard Grafo

    Acoustic Room Divider Whiteboard Grafo

    Grafo is probably the best collaboration buddy out there. It features a whiteboard surface combined with an acoustic screen to capture great ideas and beat the noise. The steel trolley wheels make this acoustic whiteboard easy to move wherever it’s needed—in the classroom, office, or boardroom.

    Spojte se se značkou Impact Acoustic®

    Specifikace
    • Magnetic enameled whiteboard with pinnable surface on black metal frame (RAL 9005) with casters.

      Available in 45 colors
      Frame - Steel profiles and wires (black RAL 9005)
      Casters - Polyamid / Thermoplastic rubber
      Whiteboard surface - Ceramic coated steel
      24mm PET Panel 8.6 kg
      Frame 13 kg

    Technická specifikace
    • Jedinečná ref. hodnotaacoustic-whiteboard-grafo
    • Skupina výrobkůAcoustic Room Dividers
    • Skupina produktůAcoustic Room Dividers
    • TypObjekt
    • Datum zveřejnění2026-02-16
    • Číslo vydání1
    • Výška (mm)1923
    • Šířka (mm)1208
    • Hloubka (mm)28
    Související
    • Hlavní materiálPET
    • Navrženo vŠvýcarsko
    • Vyrobeno vItálie
    Klasifikace
    • Kategorie BIMobjectNábytek - Akustika