Publikovat produkty
Heavy-duty, self-levelling, fast-setting PU flooring system DUROFLOOR-PUC MF6
Heavy-duty, self-levelling, fast-setting PU flooring system DUROFLOOR-PUC MF6
    ISOMAT S.A.

    Heavy-duty, self-levelling, fast-setting PU flooring system DUROFLOOR-PUC MF6

    DUROFLOOR-PUC MF6 is a self-levelling, fast-setting flooring system, based on cement and polyurethane resins.It offers high mechanical strength, excellent chemical resistance and is quickly applied in thickness of 3-6 mm. It is odorless and offers an easy-to-clean final surface. The main uses could be food & beverage industries, professional kitchens, hospitals and labs, professional refrigerators, heavy-traffic floors etc.

    Specifikace
    • DUROFLOOR-PUC MF6 is a three component polyurethane and cementitious flooring system, 3-6 mm thickness. The same product can be applied for priming as a scratch coat in 1 mm thickness. It is certified for safe flooring applications in food handling and processing areas and is CE marked according to EN 13813 and EN 1504-2.

      DUROFLOOR-PUC MF6 Reaction to fire classification: Bfl s1 according to UNE-EN 13501-1:2007 + A1:2010 standard

    Technická specifikace
    • Jedinečná ref. hodnotaself-levelling_pucement_flooring_durofloorpucmf6
    • Skupina výrobkůISOMAT
    • Skupina produktůFLOORINGS
    • TypObjekt
    • Datum zveřejnění2021-12-17
    • Číslo vydání1
    Související
    • Hlavní materiál2C Polyuretan
    • Vedlejší materiálCementová báze
    Klasifikace
    • Kategorie BIMobjectPodlahy - Coatings & Coverings
    • Klasifikace IFCFloor
    • Název UNSPSCFlooring
    • Kód UNSPSC301617
    • Kód Uniclass 2015Pr_35_31_06_37
    • Popis Uniclass 2015Heavy-duty screed flooring
    • Kód CSI MasterFormat 201409 67 23
    • Název CSI MasterFormat 2014Resinous Flooring
    • Číslo OmniClass23-15 17 29
    • Název OmniClassFloor Finishing Coatings
    • Kód CSI UniFormat IIC3020
    • Název CSI UniFormat IIFloor Finishes