Publikovat produkty
Decorative stone carpet flooring with ISOFLEX-PU 650 and ISOMAT NATURAL COLORED STONES
Decorative stone carpet flooring with ISOFLEX-PU 650 and ISOMAT NATURAL COLORED STONES
Decorative stone carpet flooring with ISOFLEX-PU 650 and ISOMAT NATURAL COLORED STONES
    ISOMAT S.A.

    Decorative stone carpet flooring with ISOFLEX-PU 650 and ISOMAT NATURAL COLORED STONES

    The decorative stone carpet flooring by ISOMAT offers a decorative non-slip surface. ISOFLEX-PU 650, one-component, transparent, UV-stable, polyurethane, liquid waterproofing membrane, is used as a transparent resin binder in combination with ISOMAT NATURAL COLORED STONES for production of decorative stone carpet floorings, applied either indoors or outdoors. The system provides high flexibility, making it ideal for applications on balconies and terraces.

    Specifikace
    • For exterior spaces, apart from ground slabs, polyurethane, liquid waterproofing membrane ISOFLEX-PU 500 shall be pre-applied. For ground slabs please contact ISOMAT's Technical Support Department. Decorative stone carpet flooring has a mimimum thickness of 8 mm, while the mixing ratio of ISOFLEX-PU 650: ISOMAT NATURAL COLORED STONES ranges from 1:10 to 1:20 by weight. A final layer of ISOFLEX-PU 650 could be optionally applied, in order to enhance the mechanical properties of the system. ISOFLEX-PU 500 is CE marked according to EN 1504-2, classified as W3 according to ETAG-005 and certified as root-resistant. ISOFLEX-PU 650 is CE marked according to EN 1504-2.

    Technická specifikace
    • Jedinečná ref. hodnotastone-carpet-flooring-isoflexpu650-isomatnaturalcoloredstones
    • Skupina výrobkůISOMAT
    • Skupina produktůFLOORINGS
    • TypObjekt
    • Datum zveřejnění2021-12-17
    • Číslo vydání1
    Související
    • Hlavní materiál1C Polyuretan
    • Vedlejší materiálAgregovaný přírodní kámen
    Klasifikace
    • Kategorie BIMobjectPodlahy - Podlahové Systémy
    • Klasifikace IFCFloor
    • Název UNSPSCFlooring
    • Kód UNSPSC301617
    • Kód Uniclass 2015EF_30_20
    • Popis Uniclass 2015Floors
    • Kód CSI MasterFormat 201409 63 40
    • Název CSI MasterFormat 2014Stone Flooring
    • Číslo OmniClass23-15 17 13 17 13
    • Název OmniClassStone Flooring
    • Kód CSI UniFormat IIC3020
    • Název CSI UniFormat IIFloor Finishes