Publikovat produkty
VPCS JCI Vertical Stacked, Water Source Heat Pump (WSHP)
VPCS JCI Vertical Stacked, Water Source Heat Pump (WSHP)

    VPCS JCI Vertical Stacked, Water Source Heat Pump (WSHP)

    Johnson Controls offers a full line of Water Source Heat Pumps (WSHPs) spanning from 0.5 to 70 tons in horizontal, vertical, console, vertical stacked, rooftop, and water-to-water configurations. Widely accepted as providing some of the highest efficiencies available when compared to other HVAC systems, they provide a solution engineered for today's environmental and energy conservation standards.  Our water source heat pumps are suitable for a wide range of applications including boiler/cooling tower and geothermal applications.

    Specifikace
    • Premium performance and efficiency

      • High-efficiency options such as EC motor, variable water flow, waterside economizer, and 2-stage compressor
      • Exceeds ASHRAE 90.1 efficiencies
      • All products suitable for geothermal / low-temp operation
      • AHRI Certified
      • Internal circulator pump for single-pipe applications
      • Sound-attenuating package options 

      Excellent controls flexibility

      • Eight safeties standard
      • Thermostat or network controls
      • Advanced unit functionality provided with configuration/diagnostic tool

      Indoor Air Quality features

      • High-efficiency filtration options (MERV 8 through MERV 13)
      • Foil-faced insulation
      • Painted galvanized and/or stainless steel drain pans
      • Coated air coils
      • Dehumidification through condenser hot water reheat (superior control and efficiency compared to hot gas reheat)

      Renowned product quality

      • 100% factory test / check for every unit
      • Excellent fit and finish
    Technická specifikace
    • Jedinečná ref. hodnotajci_vpcs
    • Skupina výrobkůPackaged - Indoor - Self Contained Equipment
    • Skupina produktůWater-Source Heat Pumps
    • TypObjekt
    • Datum zveřejnění2020-11-06
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectHVAC - Klimatizace

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké