Publikovat produkty
JI Vulcasteel Wall 1000SF (Liner profile)
JI Vulcasteel Wall 1000SF (Liner profile)
JI Vulcasteel Wall 1000SF (Liner profile)
JI Vulcasteel Wall 1000SF (Liner profile)
JI Vulcasteel Wall 1000SF (Liner profile)
JI Vulcasteel Wall 1000SF (Liner profile)
    Joris Ide

    JI Vulcasteel Wall 1000SF (Liner profile)

    JI Vulcasteel Wall 1000SF (Liner profile) is an insulated panel with secret fixings. This cladding panel can be installed both vertically and horizontally. The composite panel consists of a slightly profiled outer steel sheet, a mineral wool core and a slightly profiled inner steel sheet. The thickness of up to 240 mm makes it possible to achieve a high level of fire resistance and acoustic reduction. In short, the solution for your projects in the agricultural, industrial, tertiary and even residential sectors with aesthetic finish and acoustic and fire resistance requirements.

    Technická specifikace
    • Jedinečná ref. hodnotaji-vulcasteel-wall-1000sf-liner-profile
    • Skupina výrobkůMineral Wool Core Wall Panels
    • Skupina produktůMineral Wool Core Wall Panels
    • TypStavební Materiál
    • Datum zveřejnění2025-03-18
    • Číslo vydání1
    • Výška (mm)60
    • Šířka (mm)1000
    • Hloubka (mm)2500
    Související
    • Hlavní materiálSkelná vata
    • Navrženo vBelgie
    • Vyrobeno vBelgie
    • Čistá hmotnost (kg)16.71
    Klasifikace
    • Kategorie BIMobjectStěny - Sendvičové panely