Publikovat produkty
KESSEL-upper section Linearis Comfort L: 1050 mm, System 125, WaD

KESSEL-upper section Linearis Comfort L: 1050 mm, System 125, WaD

Shower channel upper section Linearis Comfort With factory-mounted waterproofing membrane Channel length in mm: 1050 Made in ABS Minimum installation height of upper section excl. drain body 46 mm, with removable odour trap, installation supports and with factory-mounted waterproofing membrane according to EN 1253-1 and DIN 18534-1-W3-I. Drainage capacity 1.1 l/sec / 1.0 l/sec with 10 mm / without threshold. Sealing water height 50 mm Cover: Cover and rim in stainless steel AISI 304 (Channel cover can be reversed and tiled on site), for tile thickness 7 – 22 mm, class K 3, with seeping water opening
Specifikace
  • • Coverage features • Cover type: stainless steel cover • Grate design: optionally tileable • Cover material: stainless steel 1.4301 (V2A) • Cover color: silver • selectable • Load class: K 3 (EN 1253-1) • Surface: brushed • Lock: inserted • Dimensions • Length: 1,117 mm • Width: 243 mm • Height: 115 mm • general characteristics • Nominal size (DN): 125 • Outside diameter (OD): 125 • execution • Odor trap: included • Leachate opening: yes • System: 125 • rust • Frame width: 66 mm • Frame length: 1,050 mm • Frame material: stainless steel 1.4301 (V2A) • Other features • Sealing on the top section: factory-fitted sealing collar (WaD) • Drainage rate (l / s) with 10 mm build-up: 1.1 l / s • Drainage rate (l / s) without build-up: 1 l / s • Top section material: ABS • Form top section: angular • Gross weight: 4.955 kg • Net weight: 4.24 kg • Water seal height: 50 mm • Water exposure class according to DIN 18534-1 (up to and including): W3-I
Technická specifikace
  • Jedinečná ref. hodnota48931M
  • Skupina výrobkůLinearis Comfort
  • Skupina produktůDrainage technology - Standard products
  • TypObjekt
  • Datum zveřejnění2021-03-19
  • Číslo vydání1
Související
  • Hlavní materiálNerezová ocel
  • Vedlejší materiálABS
  • Navrženo vNěmecko
  • Vyrobeno vNěmecko
Klasifikace
  • Kategorie BIMobjectSanita - Sprchové Žlábky
  • Klasifikace IFCObjekt