Publikovat produkty
Koala Kare KB112-01CT Countertop Baby Changing Station
Koala Kare

Koala Kare KB112-01CT Countertop Baby Changing Station

  • For a simple and effective method to bring family friendly culture to the forefront of your establishment, look no further than this Countertop Baby Changing Station (KB112-01CT) from Koala Kare, the childcare experts. This baby changing station is perfect for restrooms with abundant counter space. It is constructed from high-density polyethylene that is easy to clean, resists odors and bacterial growth and has no sharp corners. A nylon strap ensures the safety of the child so that the parent can comfortably use the station. Foster the loyalty of parents by installing this baby changing station in your establishment. Resists odors and bacterial growth.

As Featured on Amazon.com

Specifikace
  • Brand Name: Koala Kare
    Color: gray
    Ean: 0893145002462 , 0023244309395 , 0749628417653
    Finish Type: white
    Global Trade Identification Number: 00893145002462
    Item Weight: 10.00 pounds
    Material: Plastic
    Model Number: KB112-01CT
    Special Features: Safety Straps

Technická specifikace
  • Jedinečná ref. hodnotaKoala-Kare-KB112-01CT-Countertop-Baby-Changing-Station
  • Skupina výrobkůSanitary
  • Skupina produktůBaby Changing Station
  • TypDokumentace (pouze informační)
  • Datum zveřejnění2019-02-12
  • Číslo vydání1
  • Šířka (palce)36.5
  • Hloubka (palce)3.25
Související
  • Hlavní materiálPolyethylen
  • Navrženo vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectSanita - Koupelnové Příslušenství
  • Název UNSPSCSanitary ware
  • Kód UNSPSC301815
  • Kód CSI MasterFormat 201410 28 13
  • Název CSI MasterFormat 2014Toilet Accessories
  • Číslo OmniClass23-31 25 00
  • Název OmniClassToilet and Bath Specialties

Dostupnost regionu

Severní Amerika
Spojené státy americké