Publikovat produkty
Ceiling Support
Ceiling Support
Ceiling Support
Ceiling Support

    Ceiling Support

    X PLASTER system, R.E.I. ceiling support product, for existing terracota blocks/steel ceilings. 

    The system includes: 

    STUCANET with PLASTERWALL 

    The innovative X PLASTER system by Ruregold allows recovering deteriorated ceilings in a practical, low-cost and safe way. It consists of a mixed solution of steel and mortar, ideal to create a ceiling support system complying with existing geometry, ensuring safety as a result of its different certifications, such as the certifications on floor/ceiling collapse loads and fire resistance classification (REI 240').

    Easy to install - Adaptable to existing geometry - Low specific gravity Carrying capacity guarantee - Fire resistant (REI 240') - Certified

    Specifikace
    • X PLASTER system consists of: 

      STUCANET: Steel Mesh supplied in 2,40x0,70 m (1,68 m2) panels with a 38x50 mm mesh.

      PLASTER WALL: Fiber-reinforced plaster mortar, non-shrink, environmentally friendly, light and breathable, laid in two layers on the Stucanet panel.

      Stucanet expansion anchors: Expansion anchors for fastening the mesh to the support

      Stucanet Washer: Washer for fastening the mesh to the substrate.

    Technická specifikace
    • Jedinečná ref. hodnotaantisfondellamento
    • Skupina výrobkůRuregold
    • Skupina produktůRepairing / Ceiling Support
    • TypObjekt
    • Datum zveřejnění2021-03-15
    • Číslo vydání1
    Související
    • Hlavní materiálOcel galvanizovaná
    • Vedlejší materiálMortar
    • Navrženo vItálie
    • Vyrobeno vItálie
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Výztuhy
    • Klasifikace IFCStrop
    • Název UNSPSCCeiling panels
    • Kód UNSPSC30161602
    • Kód Uniclass 2015Zz_35_40_20
    • Popis Uniclass 2015Ceiling grid
    • Kód CSI MasterFormat 201409 50 00
    • Název CSI MasterFormat 2014Ceilings
    • Číslo OmniClass23-15 13 21 11
    • Název OmniClassMetal Ceiling Panels
    • Kód CSI UniFormat IIC3030
    • Název CSI UniFormat IICeiling Finishes

    Dostupnost regionu

    Evropa
    Itálie