Publikovat produkty
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate
HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate

    HDN - platform lift - lifting platform - hidden in the floor - hidden lift - lift for wheelchair users - easy to integrate

    HDN is a lift that is easy to install and integrate into any room because the lifting platform is built into the floor. Its discreet design makes for an elegant inclusion into an existing building or new construction project whatever its aesthetic or architectural style.

    Once installed, the surface of the lifting platform can be decorated to match the surrounding floor, for example by being covered with the same tiles, paving flags, carpet or mats. In this way the HDN lift blends in discreetly with existing surroundings. When not in use, the lifting platform sits flush in the floor, making the HDN a practical and aesthetically pleasing solution if you need a lift for a small height difference to assist people with walking disabilities and wheelchair users.

    An adaptable lift, suitable for any location
    A FlexStep lift is easy to install and does not require alterations to the aesthetics of the location as it is built into the floor. In this way the HDN can be customised to suit every installation. The HDN is best suited to places with small differences in levels, for example where there are one or two steps in shop doorways or entrances to hotel lobbies. An HDN lift safely and discreetly helps wheelchair users and people with walking impediments to gain access to places which at first glance might appear easily accessible to all.

    An integrated design with a smooth and safe lifting operation
    HDN represents the very definition of the type of welfare technology innovation that we are increasingly seeing today. At a stroke it combines a smooth and safe lifting operation, with an easily integrated design. As the HDN is built into the floor, only the surface of the lifting platform needs adapting to match the surroundings. The surface can be covered with wood, marble, granite, paving stones, cobblestone, carpet, vinyl, mats and tiles.

    Whilst the design of the HDN looks simple at first glance, inside it incorporates a safe and robust mechanism with a high lifting capacity. The HDN has a patented lifting mechanism to ensure the platform remains level with a smooth operation. A safety guard automatically rises around the edge of the platform to prevent wheelchairs from rolling off during operation and eliminate any risk of being caught in the mechanism. Would you like to find out more about our HDN lift and other living aids for people with disabilities and wheelchair users? Contact your nearest distributor for help with your enquiry.


    #liftingplatform #lift #wheelchair #platformlift #lifting #accessibility

    Technická specifikace
    • Jedinečná ref. hodnotahdn-platform-lift-wheelchair
    • Skupina výrobkůPlatform Lifts
    • Skupina produktůHDN
    • TypObjekt
    • Datum zveřejnění2020-05-27
    • Číslo vydání1
    • Výška (mm)500
    • Šířka (mm)900
    • Hloubka (mm)1430
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálHliník
    • Navrženo vDánsko
    • Vyrobeno vDánsko
    • Čistá hmotnost (kg)110
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Zdvižné systémy

    Dostupnost regionu

    Evropa Asie Oceánie Severní Amerika Afrika