Publikovat produkty
Hercules TV-3-300 DN65
Lovato

Hercules TV-3-300 DN65

The Lovato S-300 DN65 direct pump group is used for the circulation of the heating/ cooling transfer fluid in the systems. It can be directly installed on the zone manifolds Hercules range indipendently to the zone manifold connections (adapter kit for zone manifold DN65 and DN50) Hercules is the first ready-to-use system on which twin pumps can be installed.
Specifikace
  • TV3-300 DN65 Mixing group consisting of: 3-way rotary valve DN65 PN6, No.4 butterfly valves type LUG DN50 PN16 in spheroidal cast iron, piping kit in S235 steel painted with epoxy powders. The mixing group is complete with Trocellen C080 RN2 insulation, thickness 30 mm λ 0,034 W/mk. The product is supplied with ½" fill / drain taps, thermometers, double swing check valve DN65 PN16 and pressure sockets. Seals and connection accessories are included. Nominal flow rate 13,5 mc/h. Max output (ΔT 20K): 314 kW; Max output ΔT 5: 78 kW Kvs mixing valve: 63 Maximum operating temperature 100 °C. Maximum working pressure 10 bar.
Technická specifikace
  • Jedinečná ref. hodnotaHercules-TV-3-300-DN65
  • Skupina výrobkůHERCULES
  • Skupina produktůDN 65
  • TypObjekt
  • Datum zveřejnění2020-03-20
  • Číslo vydání1
Související
  • Hlavní materiálKov
  • Vedlejší materiálPlast
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectHVAC - VZT
  • Název UNSPSCPower Generation and Distribution Machinery and Accessories
  • Kód UNSPSC26

Dostupnost regionu

Evropa Asie Jižní Amerika Oceánie Afrika