Publikovat produkty
Panic Break-out automatic door, fully framed, Bi-parting 2 Leaves,  profile A44-S4
Panic Break-out automatic door, fully framed, Bi-parting 2 Leaves,  profile A44-S4
Panic Break-out automatic door, fully framed, Bi-parting 2 Leaves,  profile A44-S4
    Manusa

    Panic Break-out automatic door, fully framed, Bi-parting 2 Leaves, profile A44-S4

    The Manusa automatic doors with panic break-out mechanism combine the functionality of a sliding door with the possibility of collapsing the leaves, thus maximising the clear-width area and that an evacuation route with an automatic door complies with regulations in the event of an emergency.
    Specifikace
    • The door operates in normal, sliding and automatic mode. In the event of an emergency, the leaves fold back towards the outside when pushed on manually. The leaves fold back at the sides to provide a wide clear width evacuation area. For public buildings such as airports, stations or large areas, or in places where there is an occasional need for an access area with dimensions larger than normal. Panic break-out systems with framed leaves: offer high resistance and durability; therefore, they are ideal for entrances with a heavy flow of people. Panic break-out system with transparent leaves: it offers the safety of the panic break-out mechanism without having to sacrifice the aesthetics provided by the transparency of the glass without vertical profiles.
    Technická specifikace
    • Jedinečná ref. hodnotaBreak-out-door-Bi-parting-2-leaves
    • Skupina výrobkůAUTOMATIC DOORS
    • Skupina produktůAutomatic Doors
    • Datum zveřejnění2023-12-05
    • Číslo vydání1
    • Výška (mm)2200
    • Šířka (mm)2000
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálSklo
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    Klasifikace
    • Kategorie BIMobjectDveře - Posuvné dveře
    • Klasifikace IFCDveře