Publikovat produkty
Burglar resistance automatic sliding door RC2 , bi-parting door, with fixed leaves
Burglar resistance automatic sliding door RC2 , bi-parting door, with fixed leaves
    Manusa

    Burglar resistance automatic sliding door RC2 , bi-parting door, with fixed leaves

    Upgrade your security with the Burglar Resistance Automatic Door, offering advanced asset protection without requiring additional shutter-type closures. Designed to deter theft and vandalism, this security door is tested to resistance class RC2, meeting the standard UNE-EN 1627:2021. Integrated elements enhance security without compromising the sleek aesthetics of automatic sliding doors. With a modular design, it seamlessly adapts to various needs and projects.

    Specifikace
    • * Top and bottom guidance of the leaves with anti-leverage reinforcements that prevent them from being removed from the guides.

      * Motorized multipoint lock developed with Manusa technology.

      * Anti-leverage steel shield protects and encloses the high security cylinder.

      *Reinforced side edges of closure that prevent manipulation of the door leaves.

      *High-quality P4A laminated safety glass that fragments upon impact but does not break, preventing penetration.

      *Allows automatic or manual locking and unlocking from both the interior and exterior, protecting customers and employees from any incidents.

      *Contributes to energy efficiency by remaining closed when not in use, maintaining interior climate control.

      *Allows connectivity for management and remote control of the door through the Doorwifi application

    Technická specifikace
    • Jedinečná ref. hodnotasliding-door-RC2-bi-parting-with-fixed-leaves
    • Skupina výrobkůAutomatic door
    • Skupina produktůSecurity Door
    • TypObjekt
    • Datum zveřejnění2024-05-15
    • Číslo vydání1
    • Výška (mm)3000
    • Šířka (mm)5574
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálSklo
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    Klasifikace
    • Kategorie BIMobjectDveře - Posuvné dveře
    • Klasifikace IFCDveře
    • Kód CSI MasterFormat 201408 32 13
    • Název CSI MasterFormat 2014Sliding Aluminum-Framed Glass Doors
    • Číslo OmniClass23-17 19 11 13
    • Název OmniClassSliding Door Gear