Publikovat produkty
Telescopic Sliding Door A30-4 bi-parting without fixed panels
Manusa

Telescopic Sliding Door A30-4 bi-parting without fixed panels

Telescopic sliding doors are ideal for entrances with limited space, for separating corridors, or to expand and maximise access in narrow areas. or where it is necessary to expand the clear width area more than usual. Achieves maximum opening in minimum space, up to 2/3 of the occupied space. They include systems to provide maximum safety for people and for maintaining correct operation. They incorporate obstruction-detection systems with automatic reopening. They strictly adhere to the standards both for the product and its use. Thanks to its opening speed, the door contributes to improving energy efficiency, reducing energy waste and positively affecting energy savings.
Specifikace
  • Manusa telescopic automatic sliding door A30-4, bi-parting without fixed panels. The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors. It is composed of the following items: VISIO+ 125 operator, certified according to EN60335, composed of: motor group with two three-phase AC motors powered with a single-phase 230V/50Hz network (115V/60Hz on request); position and speed magnetic encoder; control board with performance level “d” according to EN13849 with monitored functioning and motor management system with inverter technology with voltage and frequency independent adjustment (VVVF); Direct Drive transmission (without reduction gear); backup batteries to allow opening and closing of the door in case of power failure (user-configurable). All housed in an extruded aluminium header frame 125 mm high and 180 mm deep in a powder coated / anodized finishing (chart available). Manufactured according to the Standard 9001:1000 of quality management systems. It features IoT technology, for the connectivity and remote control of the door. Manusa leaves with A30-4 aluminium profiles, consisting of: one top rail 75 mm high and 30 mm thick with a glass fixed with structural silicone, in powder coated / anodized finishing (chart available). Tempered / laminated glass 10 or 12 mm thick. Manusa program selector, which allows users to choose between the following modes: automatic, open, closed, exit only and partial opening. This selector is equipped with a digital display that alerts the user of any malfunction, and features as a standard a locking PIN code to protect access to the change-mode function, according to EN16005 for doorsets in escape routes and emergency exits. Manusa monitored sensors, with performance level “c” (level “d” if the door is located in escape routes or emergency exits) according to EN13849, in compliance with the Standard EN16005.
Technická specifikace
  • Jedinečná ref. hodnotaTelescopic-Sliding-Door-A30-4-bi-parting-without-fixed-panels
  • Skupina výrobkůAUTOMATIC DOORS
  • Skupina produktůSliding doors
  • TypObjekt
  • Datum zveřejnění2025-06-04
  • Číslo vydání1
  • Výška (mm)3000
  • Šířka (mm)3793
  • Hloubka (mm)230
Související
  • Hlavní materiálHliník
  • Vedlejší materiálSklo
  • Navrženo vŠpanělsko
  • Vyrobeno vŠpanělsko
Klasifikace
  • Kategorie BIMobjectDveře - Automatické dveře
  • Klasifikace IFCDveře
  • Kód CSI MasterFormat 201408 32 13
  • Název CSI MasterFormat 2014Sliding Aluminum-Framed Glass Doors
  • Číslo OmniClass23-17 19 11 13
  • Název OmniClassSliding Door Gear