Publikovat produkty
Ultimate Wood Inswing French Door
Ultimate Wood Inswing French Door
Ultimate Wood Inswing French Door
Ultimate Wood Inswing French Door
    Marvin

    Ultimate Wood Inswing French Door

    The Ultimate Swinging French Door combines a classic double-panel French style with expert craftsmanship. Engineered for both quality and performance, this door features a beautiful, substantial wood surround and a durable sill for weather protection even in harsh climates. To maximize views and access to the outdoors, select from inswing or outswing operation in sizes up to 14 feet wide, and if a more streamlined look is desired, choose our contemporary panel option with sleek 4 ¾" wood surround on all sides.  Features:  Available in heights up to 9 feet or widths up to 14 feet;  Choose a Tradtional panel aesthetic with 8" bottom rail or a Contemporary look and more daylight opening with more daylight opening with its 4 3/4" bottom rail;  Integrated, concealed multi-point lock offers security and a tight seal with no visible components;  Handles available in a wide range of styles from traditional to contemporary;  Durable sill is engineered for years of energy-efficient and weather-tight performance;  Adjustable hinges for years of smooth operation;  Hidden Lock Status Sensor option connects with your smart home to indicate when door is closed and locked;  Available with IZ3 coastal/hurricane certification and IZ4 available for Ultimate Outswing French Door only;  CE certified.

    Technická specifikace
    • Jedinečná ref. hodnotamarvin_ulswfd
    • Skupina výrobkůSignature
    • Skupina produktůUltimate Doors
    • TypObjekt
    • Datum zveřejnění2016-12-12
    • Číslo vydání2
    Související
    • Hlavní materiálDřevo
    • Vedlejší materiálSklo
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectDveře - Kyvné Dveře
    • Klasifikace IFCDveře
    • Kód Uniclass 2015EF_25_30
    • Popis Uniclass 2015Doors and windows
    • Kód CSI MasterFormat 201408 10 00
    • Název CSI MasterFormat 2014Doors and Frames
    • Číslo OmniClass23-17 11 00
    • Název OmniClassDoors
    • Kód CSI UniFormat IIB2030
    • Název CSI UniFormat IIExterior Doors

    Dostupnost regionu

    Severní Amerika Oceánie Evropa Asie