Publikovat produkty
FDV13 | Set of two single windows with tilt and turn
MINCO

FDV13 | Set of two single windows with tilt and turn

FDV13 | Set of two single windows with tilt and turn

This set of two single windows with tilt-and-turn represents elegance and functionality in perfect harmony.

Each window is fitted with a single leaf, providing a clear view of the exterior while maximizing the natural light entering the interior space. The tilt-and-turn system provides efficient ventilation, allowing airflow to be regulated as needed while maintaining building security.

Eco-designed in aluminum wood, Minco Hybrid joinery is manufactured in France in our workshops in Aigrefeuille-sur-Maine.

An ideal alliance between biosourced wood and aluminum cladding on the exterior which protects the wood to extend the lifespan of the window.

This set fits into new buildings or renovations, to meet all architectural requirements.

Specifikace
  • HYBRID Window PERFORMANCES :

    • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing

    • Environmental data : FDES 61 kg CO² eq/UF

    • Air Water Wind performance : AEV A4 / E600b / V3b

    • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

    • Solar gain : Sw 0,51

    • Light Transmission : Tlw 0,62

    • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

    MINCO, Le Concept du Mieux :

    • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

    • 100% of the wood is of France origin

    • Air quality A+ (indoor air emissions)

Technická specifikace
  • Jedinečná ref. hodnotafdv13-ens-2xF1OB
  • Skupina výrobkůWood-Alu windows
  • Skupina produktůTonus
  • TypObjekt
  • Datum zveřejnění2019-11-08
  • Číslo vydání1
  • Výška (mm)3210
  • Šířka (mm)3200
Související
  • Hlavní materiálDřevo
  • Vedlejší materiálHliník
  • Navrženo vFrancie
  • Vyrobeno vFrancie
Klasifikace
  • Kategorie BIMobjectOkna - Single Hung Windows
  • Klasifikace IFCOkno
  • Název UNSPSCWindows
  • Kód UNSPSC301716
  • Kód Uniclass 2015Pr_30_59_98_15
  • Popis Uniclass 2015Composite window units
  • Kód CSI MasterFormat 201408 54 00
  • Název CSI MasterFormat 2014Composite Windows
  • Číslo OmniClass23-17 13 00
  • Název OmniClassWindows
  • Kód CSI UniFormat IIB2020
  • Název CSI UniFormat IIExterior Windows

Dostupnost regionu

Evropa Severní Amerika Oceánie
Belgie
Gaudeloupe
Nová Kaledonie
Francie
Martinik
Lucembursko
Svatá Lucie
Švýcarsko