Publikovat produkty
Class 300 Cast Steel or Alloy Flanged End Basket Strainers - 186

Class 300 Cast Steel or Alloy Flanged End Basket Strainers - 186

Designed for chemical process applications including brine, paint, fuel oil, organic and inorganic chemicals as well as condensers and heat exchangers. This Series features an angular cutaway design of the basket to allow a straight through flow for extremely low pressure drop, and a tapped and plugged NPT drain on the strainer bottom for easy self-cleaning. Class 300.

Specifikace
  • Features

    • Cast Carbon Steel or Chrome-Moly Alloy body and 304 Stainless Steel basket strainer that allows a straight through flow for an extremely low pressure drop
    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Sizes 1 1⁄2 in. – 20 in. (40 – 500 mm)
    • Suited for medium and coarse straining for brine, paint, fuel oil, organic and inorganic chemicals, as well as condensers and heat exchangers
Technická specifikace
  • Jedinečná ref. hodnota186-Basket-Strainer
  • Skupina výrobkůStrainers
  • Skupina produktůBasket Strainer
  • TypObjekt
  • Datum zveřejnění2020-01-28
  • Číslo vydání1
Související
  • Hlavní materiálLitina
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectInstalace - Instalace
  • Klasifikace IFCFiltr
  • Název UNSPSCFilters
  • Kód UNSPSC401615
  • Kód Uniclass 2015Pr_65_57_96
  • Popis Uniclass 2015Water filters and strainers
  • Kód CSI MasterFormat 201440 05 89.13
  • Název CSI MasterFormat 2014Basket Strainers for Process Service
  • Číslo OmniClass23-27 55 29
  • Název OmniClassLiquid Strainers

Dostupnost regionu

Severní Amerika
Kanada
Mexiko
Spojené státy americké