Publikovat produkty
SoundGuard outward opening double door Paneled
NorDan

SoundGuard outward opening double door Paneled

Outward opening, side-hung, paneled double or triple glazing door with exterior aluminium cladding.

The Perfect Choice
NorDan Kvillsfors is the perfect choice of windows and balcony doors for the project market. Kvillsfors is offered in a multitude of combinations, from triple glazed windows to our 2+1 coupled windows, an option allowing the room for sun shading blinds between the glazing units. Fire rated windows and sound reducing windows are some of the specialities in the NorDan Kvillsfors product range.

Flexible Combinations
NorDan Kvillsfors is a leading brand in the project market. It is also a part of one of Scandinavia's leading windows and door manufacturers. We offer a wide range of products with a number of options, using virtually maintenance free aluminium and sustainable timber as our primary materials.

Specifikace
  • Product Specifications

    Frame depth: 115 mm
    Width: Min: 1180 mm / Max: 2180 mm
    Height: Min: 1880 mm / Max: 2480 mm
    Width + Height:
    Sash weight: 70-90 kg

    Standard Attributes

    U-value: 1,1 Wm2/K
    Cleaning: -
    Sound reduction: Rw 34 dB / Rw+Ctr 27 dB
    Fire rating: E30/EI30 (Approved from inside)
    Rain resistance: Class 9A according to EN12208
    Lowest U-value: U-value: 0,9 Wm2/K

    Technical Specification

    Glazing:T4-16 energy + argon + VK
    Exteriour cladding: Aluminium
    Inside material: Timber
    Child safety: Yes
    Emergency exit: Yes
    Ventilation position: Yes, window brake
    Burglar protection: Yes, as an option
    Vacuum treated timber: No
    Fitting ironmongery: Galvanized adjustable hinges
    Closing ironmongery: Galvanized espagnolette with hook ends
    Blinds: Yes, free-hanging inside, optional
    Can be part of a combination: No
    Ventilation: Yes, optional

Technická specifikace
  • Jedinečná ref. hodnotaNORDAN-D2-AFY
  • Skupina výrobkůSoundGuard
  • Skupina produktůSoundGuard (standard IGU)
  • TypObjekt
  • Datum zveřejnění2016-06-19
  • Číslo vydání1
Související
  • Hlavní materiálDřevo
  • Vedlejší materiálSklo
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
Klasifikace
  • Kategorie BIMobjectDveře - Glazura
  • Klasifikace IFCDveře
  • Název UNSPSCDoors
  • Kód UNSPSC301715
  • Kód Uniclass 2015Ac_15_50_25
  • Popis Uniclass 2015Doors, windows and glazing surveying
  • Kód CSI MasterFormat 201408 10 00
  • Název CSI MasterFormat 2014Doors and Frames
  • Číslo OmniClass23-17 11 00
  • Název OmniClassDoors
  • Kód CSI UniFormat IIB2030
  • Název CSI UniFormat IIExterior Doors

Dostupnost regionu

Evropa
Norsko
Švédsko
Velká Británie