Publikovat produkty
SoundGuard Balcony inward opening double door w/sec. sash Paneled
NorDan

SoundGuard Balcony inward opening double door w/sec. sash Paneled

Inward opening, side-hung, paneled 2+1 double door with external aluminum cladding.

The Perfect Choice
NorDan Kvillsfors is the perfect choice of windows and balcony doors for the project market. Kvillsfors is offered in a multitude of combinations, from triple glazed windows to our 2+1 coupled windows, an option allowing the room for sun shading blinds between the glazing units. Fire rated windows and sound reducing windows are some of the specialities in the NorDan Kvillsfors product range.

Flexible Combinations
NorDan Kvillsfors is a leading brand in the project market. It is also a part of one of Scandinavia's leading windows and door manufacturers. We offer a wide range of products with a number of options, using virtually maintenance free aluminium and sustainable timber as our primary materials.

Specifikace
  • Product Specifications

    Frame depth: 115 mm
    Width: Min: 1180 mm / Max: 2380 mm
    Height: Min: 1880 mm / Max: 2470 mm
    Width + Height:
    Sash weight: 70-90 kg

    Standard Attributes

    U-value: 1,0 Wm2/K
    Cleaning: Cleanable from the inside
    Sound reduction: Rw 42 dB / Rw 49 dB
    Fire rating: -
    Rain resistance: Class 9A according to EN12208
    Lowest U-value: U-value: 0,9 Wm2/K

    Technical Specification

    Glazing: D4-16 energy + argon + VK + 4 mm float
    Exteriour cladding: Aluminium
    Inside material: Timber
    Child safety: Yes
    Emergency exit: Yes
    Ventilation position: Yes, window brake
    Burglar protection: Yes, as an option
    Vacuum treated timber: No
    Fitting ironmongery: Galvanized bolt hinge
    Closing ironmongery: Galvanized espagnolette with hardened locking pins
    Blinds: Yes, between glasses, optional
    Can be part of a combination: Yes
    Ventilation: Yes, optional

Technická specifikace
  • Jedinečná ref. hodnotaNORDAN-P2-FY
  • Skupina výrobkůSoundGuard
  • Skupina produktůSoundGuard (with secondary sash)
  • TypObjekt
  • Datum zveřejnění2016-06-19
  • Číslo vydání1
Související
  • Hlavní materiálDřevo
  • Vedlejší materiálSklo
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
Klasifikace
  • Kategorie BIMobjectDveře - Glazura
  • Klasifikace IFCDveře
  • Název UNSPSCDoors
  • Kód UNSPSC301715
  • Kód Uniclass 2015Ac_15_50_25
  • Popis Uniclass 2015Doors, windows and glazing surveying
  • Kód CSI MasterFormat 201408 10 00
  • Název CSI MasterFormat 2014Doors and Frames
  • Číslo OmniClass23-17 11 00
  • Název OmniClassDoors
  • Kód CSI UniFormat IIB2030
  • Název CSI UniFormat IIExterior Doors

Dostupnost regionu

Evropa
Norsko
Švédsko
Velká Británie