Publikovat produkty
CADDY Pyramid H-Frame
CADDY Pyramid H-Frame
CADDY Pyramid H-Frame
CADDY Pyramid H-Frame
    nVent

    CADDY Pyramid H-Frame

    The nVent CADDY Pyramid H-Frame Series Support System provides contractors with a safe, fast, and easy way to install ductwork, pipe, conduit, cable ladder and more. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.

    Additionally, prefabricated Pyramid H-Frames help decrease project costs by reducing the time required to build the frames.

    Specifikace
      • Compatible with roof surfaces including single-ply, bituminous, metal and spray foam
      • Hot-dip galvanized and UV stabilized for long-lasting performance
      • Available as pre-cut strut with hardware and full prefab assemblies
      • Full hot dip galvanized construction for harsh environments, including strut and hardware
      • CADDY PHK post bases are UV Stabilized for long-lasting performance and evenly distribute loads to avoid damaging roof membranes; maintaining manufacturer warranty
      • Foam or rubber bottom offers low abrasion interface for superior roof membrane protection
      • Full Design Engineering Services available - Custom Drawings, Layouts and PE Stamping Capabilities
    Technická specifikace
    • Jedinečná ref. hodnotanvent-caddy-pyramid-h-frame
    • Skupina výrobkůnVent CADDY
    • Skupina produktůRooftop Systems
    • TypObjekt
    • Datum zveřejnění2025-01-21
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Střešní příslušenství
    • Kód CSI MasterFormat 201423 05 29
    • Název CSI MasterFormat 2014Hangers and Supports for HVAC Piping and Equipment
    • Číslo OmniClass23-27 43 13
    • Název OmniClassMechanical Pipe Supports