Publikovat produkty
CADDY Pyramid RL Roller-Based Supports
CADDY Pyramid RL Roller-Based Supports
CADDY Pyramid RL Roller-Based Supports
CADDY Pyramid RL Roller-Based Supports
    nVent

    CADDY Pyramid RL Roller-Based Supports

    nVent CADDY Pyramid RL Roller-Based Supports offer an ideal solution for mechanical piping systems. Long-lasting performance is ensured by providing polymeric rollers for corrosion free rotation. nVent CADDY Pyramid RL Roller-Based Supports are specially designed to avoid formation of flat spots and seized rollers during expansion and contraction. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.

    Specifikace
      • Polymeric rollers ensure corrosion free rotation
      • Foam bottom offers low abrasion interface for better roof membrane protection
      • Compatible with roof surfaces including single ply, bituminous, metal and spray foam
      • Ready to use out of the box, saving installation time and labor
      • Hot-dip galvanized and UV stabilized for long lasting performance
    Technická specifikace
    • Jedinečná ref. hodnotanvent-caddy-pyramid-rl-roller-based-supports
    • Skupina výrobkůnVent CADDY
    • Skupina produktůRooftop Systems
    • TypObjekt
    • Datum zveřejnění2025-01-21
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Střešní příslušenství
    • Kód CSI MasterFormat 201423 05 29
    • Název CSI MasterFormat 2014Hangers and Supports for HVAC Piping and Equipment
    • Číslo OmniClass23-27 43 13
    • Název OmniClassMechanical Pipe Supports