Publikovat produkty
EVC48 Residential & Commercial EV Charging
EVC48 Residential & Commercial EV Charging

    EVC48 Residential & Commercial EV Charging

    • Residential and Commercial EV Charging
    • 48A-11.5kW Single Phase
    • IP56/NEMA Type4/IK08 Protection
    • Support for RFID Card and QR Code for User Authentication and Management
    • OCPP or Local Load Management
    Specifikace
    • Performance

      Description: 48A / 11.5 kw Residential/Commercial Charger: 4G networked, OCPP 1.6J protocol, 16.4' Cord, 5-inch LCD display, configurable power, and ISO 15118 protocol.

      Protocol: OCPP 1.6 JSON (Upgradeable to 2.0)

      Output Power:11.5kW

      Power Configurable: 6A, 8A, 10A, 13A, 16A, 20A, 25A, 30A, 32A, 40A, 48A. Default setting: 48A

      Network Connectivity: Ethernet + Wi-Fi (IEEE 802.11 b/g/n) + 4G

      RFID + QR Code Capability: Included

      Load Management: Online or Local

      OTA Capability: Included

      Cable Management: Optional with accessories sold seperately

      Authentication Method: Smart Phone App, ISO 15118, RFID (ISO/IEC 14443A/B, ISO/IEC 15693, FeliCa™, MIFARE)

      Electrical

      Charging Interface: SAEJ1772 Type 1

      Input Current: 48A

      Operating Frequency: 50/60Hz

      Input Voltage: 200-240V, Single Phase

      AC Input Connection: L1/L2/GND

      Output Current: 48A (max) (with AC breaker capacity selection)

      Power Quality: SAE J2894 Compliant

      Operating Temperature: -22°F to 122°F (30°C to 50°C)

      Humidity: Max 85%

      Input Side Protection: UVP, OVP, Surge Protection, Ground Fault

      Output Side Protection: OCP, Control Pilot Fault, Residual Current Protection

      Internal Protection: OTP, Relay Welding Detection, CCID Self-Test, MCU Function Fault Detection

      Rating of Branch Circuit Breaker: 60A

      Input Wire Size: 6 AWG

      Metering Accuracy: Meter IC (1% Accuracy)

      Construction

      Display Screen: 5-inch LCD display, LED Indicator

      Number of Ports: Single

      Charging Cable: 16.4 ft

      Finish: Black

      Tamper Resistant: IK08 rated to protect the unit against external mechanical impacts (not rated for the LCD display screen or RFID)

      Installation

      Mounting: Wall, Single or Double Pedestal

      Hardwired: Yes

      Compliance

      Listings: UL Listed, UL 2594; UL2231-1/-2

      Shock Protection: CCID20. A charging circuit interrupting device (CCID) automatically interrupts the circuit when the current reaches or exceeds the threshold current of 20mA.

      OpenADR: No

      IP Rating: Ingress protection rating of IP56 for dust and water

      NEMA Rating: Type 4, weatherproof protection

      California Type Evaluation Program (CTEP): This product meets the requirements of the California Type Evaluation Program (CTEP).

      Energy Star Approved: Yes

      Energy Star ID: 2732754

      RoHS: Mercury and UV free. RoHS-compliant components.

      FCC: Complies with Part 15 of the FCC Rules

      Other

      Compatible Accessories: EVPS Single Pedestal Base

      EVMS Single Cable Management Add-On (Top) 16.4ft

      EVPD Dual Pedestal Base

      EVMD Dual Cable Management Add-On (Top) 16.4ft

      EVCARD-CL - RFID Card

      Warranty: RAB warrants that our products will be free from defects in materials for a period of three (3) years from the date of delivery to the end user. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.

      Note: All values are typical (tolerance +/- 10%)

      Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the Buy American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.

    Technická specifikace
    • Jedinečná ref. hodnotaevc48-residential-and-commercial-ev-charging
    • Skupina výrobkůEV Charging
    • Skupina produktůCharger
    • TypObjekt
    • Datum zveřejnění2024-12-01
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectElektrická zařízení - Electric Vehicle Charger
    • Klasifikace IFCDistribuce el. energie
    • Kód ETIMEC011960
    • Název ETIMBattery charger
    • Kód Uniclass 2015Pr_60_70_06_27
    • Popis Uniclass 2015Electric vehicle chargers
    • Kód CSI MasterFormat 201411 11 36
    • Název CSI MasterFormat 2014Vehicle Charging Equipment
    • Číslo OmniClass23-35 21 00
    • Název OmniClassBattery Chargers

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké