Publikovat produkty
Lightcloud Wireless Controller LCCONTROL/480
Lightcloud Wireless Controller LCCONTROL/480

    Lightcloud Wireless Controller LCCONTROL/480

    • Wireless switching, 0-10V dimming, and power monitoring for 480V applications up to 2A
    • Easy setup - simply power on, confirm device connectivity and call 844-LIGHTCLOUD
    • Cylindrical design for easy installation at threaded junction boxes
    • Cloud-based management - no software to install or maintain
    • Connects to Lightcloud Gateway and other Lightcloud devices
    • Connects via a secure, encrypted, and self-healing 2.4 GHz wireless mesh network
    • Repeater Mode to extend range of wireless mesh network
    • If power to Controller is lost, notification is shown in the Lightcloud application
    • If communication is lost, Controller can fall back to a customizable emergency state
    Specifikace
      • Compliance
        • UL Listed: Suitable for indoor and outdoor use; Plenum Rated.
        • IP Rating: Ingress protection rating of IP66 for dust and water.
      • Electrical
        • Dimming Driver: Includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Can dim as low as 1%. Actual dimming range defined by driver.
        • Installation: All Lightcloud components should be installed by a licensed electrician following local codes.
        • Input Voltage: 347/480VAC
        • Frequencies: 50/60 Hz
        • Electrical Ratings:
          • 10ma @ 347VAC
          • 10ma @ 480VAC
        • Load Switching Capacity:
          • LED, magnetic 347VAC: 2A
          • LED, magnetic 480VAC: 2A
      • Wireless Range
        • Obstructions: 100 feet
        • Line of Sight: 1000 feet
      • Construction
        • Operating Temperature Range: -40°C to 60°C
        • Storage Temperature Range: -40°C to 80°C
        • Maximum Relative Humidity: 85%
        • Mounting: Junction box suitable for indoor or outdoor use. Can be mounted on lighting panel, trough, or fixture.
        • Wire Gauge:
          • 3x6 in 18AWG 600V
          • 3x12 in 22AWG 600V
      • Other
        • Warranty: 10-year full hardware warranty with 100% repair/replacement coverage for all properly installed devices. See Lightcloud Warranty Terms.
        • Buy American Act Compliance: RAB values USA manufacturing and may manufacture compliant products upon request. Contact customer service for details.
    Technická specifikace
    • Jedinečná ref. hodnotalightcloud-wireless-controller-lccontrol-480
    • Skupina výrobkůLighting Controls
    • Skupina produktůWireless Controller
    • TypObjekt
    • Datum zveřejnění2024-12-01
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectElektrická zařízení - Přístup
    • Klasifikace IFCRegulátor
    • Kód ETIMEG000029
    • Název ETIMLight control
    • Kód Uniclass 2015Pr_70_70_47_12
    • Popis Uniclass 2015Centralized lighting controllers
    • Kód CSI MasterFormat 201426 09 23
    • Název CSI MasterFormat 2014Lighting Control Devices
    • Číslo OmniClass23-27 15 21
    • Název OmniClassBuilding Lighting Controls

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké