Publikovat produkty
Hi Delta Hydronic Boilers, 302C-902C
Raypak

Hi Delta Hydronic Boilers, 302C-902C

Raypak's family of Hi Delta Hydronic Boilers, 302C-902C, feature 84% efficiency, 2-stage operation, and is available in natural gas or propane variants.

Features:

  • All models Indoor/Outdoor certified.
  • 84% Efficiency.
  • CAT I vertical venting, CAT III sidewall venting. No extractor required for sidewall applications up to 70ft on room air.
  • 2-Stage operation.
  • Patented burner "security blanket" enhances staged combustion, minimizes installation, start-up issues, and protects burners from metal fatigue.
  • 105ºF minimum inlet water temperature.
  • Cast-iron headers with copper finned tube heat exchanger. Brass headers and cupro-nickel tubes available as options. AB 1953 compliant.
  • Sidewall venting capable. No extractor needed for most applications.
  • Ducted combustion air ready. TruSeal® CSA-Certified direct-vent available.
  • Status display and on-board diagnostic center, English, no codes.
  • Certified under SCAQMD Rule 1146.2. Meets all Low NOx regulations.
  • Available for natural gas or propane.
  • Cascade control of up to 8 units, no external sequencer required.
  • Cascade in parallel or sequential modulation modes.
    Specifikace
      • 100% Factory Fire-Tested 
      • Thermal Efficiency: 84% 
      • VERSA IC® modulating controller with LCD display 
      • Maximum Setpoint: 220°F (104.4°C) 
      • Maximum Outlet Temperature: 230°F (110°C) 
      • Minimum Non-Condensing Inlet Temperature: 105°F (40.6°C) 
      • Thermal Shock Proof Heat Exchanger 
      • Cascade up to 8 heaters - No External Sequencer Required 
      • Cascade in Parallel or Sequential Modulation Modes 
      • Full Safety Diagnostics with Fault History 
      • PolyTuf Powder-Coated Cabinet 
      • No Combustible Floor Shield Required 
      • Fan-Assisted 
      • Limited 20-Year Thermal Shock Warranty 
      • Limited 10-Year Closed-System Heat Exchanger Warranty 
      • Patented Burner Security Blanket 
      • SCAQMD Rule 1146.2 Certified, Low NOx < 20 ppm 
      • Proudly Assembled in the USA
    Technická specifikace
    • Jedinečná ref. hodnotaHi-Delta-Hydronic-Boilers-302C-902C
    • Skupina výrobkůBoilers & Water Heaters
    • Skupina produktůHydronic Boilers
    • TypObjekt
    • Datum zveřejnění2020-10-01
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectHVAC - Bojlery
    • Klasifikace IFCBojler
    • Kód ETIMEG015210
    • Název ETIMBoilers and heaters
    • Název UNSPSCBoilers
    • Kód UNSPSC401020
    • Kód Uniclass 2015Pr_60_60_08
    • Popis Uniclass 2015Boilers
    • Kód CSI MasterFormat 201423 52 00
    • Název CSI MasterFormat 2014Heating Boilers
    • Číslo OmniClass23-33 11 00
    • Název OmniClassCommercial Boilers
    • Kód CSI UniFormat IID3090
    • Název CSI UniFormat IIOther HVAC Systems & Equipment

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké