Publikovat produkty
Geberit Sigma70 Dual Flush Button Brushed Stainless Steel Easy Clean Coating
Geberit Sigma70 Dual Flush Button Brushed Stainless Steel Easy Clean Coating
Geberit Sigma70 Dual Flush Button Brushed Stainless Steel Easy Clean Coating
    Reece

    Geberit Sigma70 Dual Flush Button Brushed Stainless Steel Easy Clean Coating

    With a rich history of innovative thinking, Geberit has grown to be a market leader throughout the world. Incorporating Swiss know-how and luxury into its advanced range of hidden cisterns and buttons, Geberit enables clean, sophisticated bathroom designs with the highest levels of sustainability. With a plate that almost appears to float in front of the wall the Geberit Sigma70 is a combination of uncompromising functionality and aesthetics, reduced to the absolute minimum. The design features harmonious proportions and a frameless surface made of high quality materials, strong contoured plates and the finest craftsmanship.
    Technická specifikace
    • Jedinečná ref. hodnota1836025
    • Skupina výrobkůGeberit
    • Skupina produktůSigma70
    • TypObjekt
    • Datum zveřejnění2025-04-30
    • Číslo vydání1
    • Výška (mm)146
    • Šířka (mm)250
    Související
    • Hlavní materiálNerezová ocel
    Klasifikace
    • Kategorie BIMobjectSanita - Příslušenství pro toalety

    Dostupnost regionu

    Oceánie
    Austrálie