Publikovat produkty
Ecoline Bi-folding Door
Solarlux

Ecoline Bi-folding Door

Incredibly slim sight lines - patented technology

With a building depth of 67 mm, maximum panel width of 1 meter and maximum height of 3 meters, the aluminium Ecoline bi-folding door system boasts an unbroken, slim sight line of 99 mm at the panel joint. This is thanks to the heart of the bi-folding door: the bionicTURTLE®, a multi-functional break profile that combines a range of technical details. This innovation keeps the profiles extremely slim – even when using large and heavy panels, it also houses the locking mechanism and guarantees perfect insulation.

Specifikace
  • PROFILE SYSTEM

    • Modular aluminium profile system with high-performance thermal insulation and choice of two building depths: 67 mm for Ecoline or 84 mm for Highline
    • Bottom-running; minimal load support required in case of falls
    • Edged profiling
    • Minimum sight line of 99 mm in the panel profile joint
    • Single-piece, multi-functional, fibreglass-reinforced polyamide bionicTURTLE® break profile
    • Loose shear bond built into thermal break to compensate for thermal loads
    • Mitred panels connected by corner pieces that are glued and pressed together on the inside to create a sturdy joint
    • Controlled drainage
    • Built-in running tracks and guide rails
    • Separate levels for runners and locks
    • Floor track (accessible and suitable for living spaces) available
    • Built-in, concealed cable routing

    SEALING SYSTEM

    • The seal encompasses two all-round sealing levels with constant gap sizes and even seal pressure between the panels
    • Sealing levels not interrupted by fittings
    • Sheathed foam seals with optimum sliding properties
    • With optional convection chamber interruption seals for improved thermal transmittance

    DESIGN VARIANTS

    • Panels fold either inwards or outwards, to either left or right
    • Left and right sliding panel pairs also available
    • Floor track designs without rebates in compliance with German standard DIN 18040 on “Accessible construction”
    • Floor tracks available as minimal floor tracks without height offset
    • RC2/RC2N version available as an option
    • Tilting or turn-and-tilt panel can be built into the frame-side
    • panel of a panel pair with concealed fittings
    • Modular system allows folding, tilting, turn-and-tilt and fixed elements to be combined in a single frame with an uninterrupted floor track thanks to integral profile
    • Bi-folding door available on balustrade or with top light in a frame

    FITTINGS

    • No protruding running tracks or guide rails
    • Fittings with one-hand operation in profiles
    • With optional built-in TwinX concealed panel centring mechanism for high wind loads
    • System hinges also suitable for heavy panel weights
    • System adjustment mechanism built into sub-frame rebate, outside the sealing level
    • The specially shaped stainless-steel running track with tapered track roller allows the use of unguided carriages
    • Stainless steel ball bearing runner mechanism: stainless steel track rollers and stainless steel bearing surfaces for quiet running and very long service life
    • Easy-running, low-wear carriage fitted with double-row deep-groove ball bearings and built-in anti-prying guard
    • Sliding lock or optional lock-in-place panel for controlled ventilation
    • High-quality, stainless-steel Solarlux designer handles
    • Lock-in-place, one-hand operation thanks to special gears with stroke of 24 mm
    • Passdoor available with latch-key-activated, multi-point lock and profile cylinder
    • Secure hinge pins
    • Secure cleaning pin with convenient unlocking mechanism and misuse prevention system to allow cleaning of the outsides of the panels on inwards-opening bi-folding door elements
    • Thanks to its defined locking points, this cleaning pin can be used for both paired and unpaired bi-folding doors
    • Lock monitoring system with reed contacts and concealed cable routing
    • Patented “Comfort Snap” panel catch
    • Optional load-transferring plates with centring grooves and sealing cushions for mounting the sub-frame profiles and floor track
    • Additional mounting screw covers in frame rebate

    ENVIRONMENT

    • Sustainable manufacturing
    • Certified disposal in accordance with DIN EN ISO 14001:2009

    OPERATIONS

    • In-house production control
    • Tested in accordance with DIN EN 1090, design class EXC 1 & EXC 2
    • Certified in accordance with DIN ISO 9001
Technická specifikace
  • Jedinečná ref. hodnotaecoline-bi-folding-door
  • TypObjekt
  • Datum zveřejnění2025-03-31
  • Číslo vydání1
  • Hloubka (mm)67
Související
  • Hlavní materiálHliník
  • Vedlejší materiálSklo
  • Navrženo vNěmecko
  • Vyrobeno vNěmecko
Klasifikace
  • Kategorie BIMobjectDveře - Dveře Skládací