Publikovat produkty
C574U ECO-NATURAL™ Elite Upright Cycle
C574U ECO-NATURAL™ Elite Upright Cycle
C574U ECO-NATURAL™ Elite Upright Cycle
C574U ECO-NATURAL™ Elite Upright Cycle
C574U ECO-NATURAL™ Elite Upright Cycle
C574U ECO-NATURAL™ Elite Upright Cycle
C574U ECO-NATURAL™ Elite Upright Cycle
    SportsArt

    C574U ECO-NATURAL™ Elite Upright Cycle

    SportsArt’s ECO-NATURAL™ Elite line is the embodiment of design, technology, sustainability, and cardiovascular excellence. The sleek angles and practical features combine with a self-powered design to provide users with an engaging workout. The C574U Upright Cycle features a low-profile shroud design for ease-of-access, vertically and horizontally adjustable seat, and fingertip resistance controls.

    • Horizontal and vertical seat adjustment
    • Contact HR sensors
    • Self-powered


      Specifikace
      • TECHNICAL DETAILS

        Unit Weight 186.12 lbs / 84.6 kg
        Dimensions (LxWxH) 48 x 22.5 x 58.5 in / 122 x 57.2 x 148.7 cm
        Resistance 40 Levels
        Power Requirements N/A
        Plug Requirements N/A
        Max User Weight 450 lbs / 205 kg
        Readouts Heart Rate, RPM, Resistance, Time, Distance, Speed, Calories
        Workout Programs Manual, Random, Interval (3), Plateau, Fitness Program, Weight loss, Cardio
        Features Multi-point seat adjustment
        Low-profile shroud
        Fingertip controls
        Self-powered
      Technická specifikace
      • Jedinečná ref. hodnotac574u-eco-natural-elite-upright-cycle
      • Skupina výrobkůCardio
      • Skupina produktůCycles
      • TypObjekt
      • Datum zveřejnění2024-05-05
      • Číslo vydání1
      • Výška (palce)58.5
      • Šířka (palce)22.5
      • Hloubka (palce)48
      Související
      • Navrženo vSpojené státy americké
      • Vyrobeno vSpojené státy americké
      • Čistá hmotnost (lb)186.12
      Klasifikace
      • Kategorie BIMobjectSport a rekreace - Vnitřní tělocvičné vybavení
      • Kód Uniclass 2015Pr_40_70_84_27
      • Popis Uniclass 2015Exercise bikes
      • Kód CSI MasterFormat 201411 66 13
      • Název CSI MasterFormat 2014Exercise Equipment
      • Číslo OmniClass23-21 31 19
      • Název OmniClassExercise Machines