Publikovat produkty
1500A Three- or Four- Wing Automatic Revolving Door

1500A Three- or Four- Wing Automatic Revolving Door

The 1500A Revolving door is the automatic version of our 1500 Revolver. It is available as a three-wing or four-wing design. Various door heights are available to suit any design requirement. This revolver is full framed with a fluted metal clad center shaft with fully weather stripped narrow 1 9/16" (40mm) stiles. Our patented door wing collapsing mechanism concealed below the floor and within the canopy ceiling makes the stile to rail connection crisp and clean.

FEATURES AND BENEFITS
  • Automatic center shaft revolving door in 3 or 4 wing configuration
  • Custom designs and sizes to meet our customers exact needs
  • Narrow stile construction and hair line joints for architectural elegance
  • Concealed heavy duty collapsing mechanism and tapered roller bearings
  • PLC control with on board diagnostics for easy, rapid service
  • Full perimeter weather seals for energy efficiency
  • Upgrade sensor package designed for added safety
  • Optional Rushclad - adhesive applied wrap-around cladding for high quality, long lasting finish

SPECIFICATIONS
  • DIAMETERS: Up to 12’ (3700 mm) | OPTION: Custom Diameters
  • HEIGHTS: 7’ (2130 mm) to 8’6" (2600 mm) Door Opening Height
  • WINGS: 3 or 4 Wing
  • SWEEPS: Rubber/Felt Sweeps
  • LOCKS: Concealed Deadbolt into Bottom Rails
  • FINISHES: Clear or Bronze Anodized OPTION: Paint or Cladding in Rushclad Stainless Steel or Muntz, Hair Line Joints
  • COLLAPSING: Emergency Bookfold – Concealed in Rails, Ceiling and Floor
  • CANOPY: 12" (300 mm) Minimum | OPTION: Custom Heights, Extended, as Required
  • DRUM GLASS: 1/4" (6 mm) Tempered Glass | OPTION: Consult Factory
  • WING GLASS: 1/4" (6 mm) Tempered Glass, Factory Glazed
  • WING RAILS/STILES: 3 -15/16" (100 mm) Top and Bottom Rails, 1/3-4"(45mm) Stiles
  • BOTTOM BEARINGS: Tapered Steel Roller Bearings
  • SPEED CONTROL: Automatic Overhead, PLC Programmable, Slow Speed Activation – 1/2 Design Speed, Emergency Stop Buttons Included
  • CEILING: Two Piece Circular Aluminum |OPTION: Match Special Finish or Cladding
  • ROOF: Full Circular to Match Finish
  • LIGHTS: Two LED Lights Per Door, 3-1/4" (82 mm) Diameter
  • CUSTOM OPTIONS: Consult Factory
  • CODES AND STANDARDS: ANSI/BMHA A156.27, ASTM E-283
  • DESIGN OPTIONS: Speakers/Enunciator for Customer Awareness. Floor Grilles Radius Cut From Stainless Steel Sheet

For questions on specifications, please consult the factory at 905-754-8016 or email Jeffrey.Fabian@sbdinc.com
* All Specifications are subject to change. Please contact your local sales representative (link to page 11) to ensure accuracy.
Technická specifikace
  • Jedinečná ref. hodnotastanley-access-1500aseries
  • Skupina výrobkůRevolving Door Systems
  • Skupina produktůRevolving Doors- Automatic and Manual
  • TypObjekt
  • Datum zveřejnění2015-02-15
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectDveře - Otáčivé dveře

Dostupnost regionu

Evropa Asie Severní Amerika Afrika Jižní Amerika Oceánie
Ålandy
Afghánistán
Anguilla
Alžírsko
Argentina
Americká Samoa
Albánie
Arménie
Antigua a Barbuda
Angola
Bolívie
Austrálie
Andorra
Ázerbájdžán
Aruba
Benin
Brazílie
Cookovy ostrovy
Belgie
Bahrain
Bahamy
Botswana
Chile
Federativní státy Mikronésie
Bělorusko
Bangladéš
Barbados
Burkina Faso
Ekvádor
Fidži
Bosna a Hercegovina
Bhútán
Belize
Burundi
Falklandy (Malvíny)
Francouzská Polynésie
Bulharsko
Britské indickoocenánské území
Bermudské ostrovy
Čad
Francouzská Guyana
Guam
Černá Hora
Brunej
Britské Panenské ostrovy
Demokratická republika Kongo
Guyana
Kiribati
Česká republika
Čína
Curaçao
Džibuti
Kolumbie
Marshallovy ostrovy
Chorvatsko
Filipíny
Dominika
Egypt
Paraguay
Nauru
Dánsko
Gruzie
Dominikánská republika
Eritrea
Peru
Niue
Estonsko
Hongkong
Gaudeloupe
Etiopie
Surinam
Nová Kaledonie
Faerské ostrovy
Indie
Grenada
Gabon
Uruguay
Nový Zéland
Finsko
Indonésie
Grónsko
Gambie
Venezuela
ostrov Norfolk
Francie
Irák
Guatemala
Ghana
Palau
Gibraltar
Írán
Haiti
Guinea
Papua-Nová Guinea
Guernsey
Izrael
Honduras
Guinea Bissau
Pitcairnovy ostrovy
Irsko
Japonsko
Jamajka
Jihoafrická republika
Šalamounovy ostrovy
Island
Jemen
Kajmanské ostrovy
Jižní Súdán
Samoa
Itálie
Jordánsko
Kanada
Kamerun
Severní Mariany
Jan Mayen
Kambodža
Karibské Nizozemsko
Kapverdy
Tokelau
Jersey
Katar
Kostarika
Keňa
Tonga
Kypr
Kazachstán
Kuba
Komorské ostrovy
Tuvalu
Lichtenštejnsko
Kokosové ostrovy
Martinik
Kongo
United States Minor Outlying Islands
Litva
Korejská lidově demokratická republika
Mexiko
Lesotho
Vanuatu
Lotyšsko
Korejská republika
Montserrat
Libérie
Východní Timor
Lucembursko
Kuvajt
Nikaragua
Lybie
Wallis a Futuna
Maďarsko
Kyrgyzstán
ostrovy Turks a Caicos
Madagaskar
Malta
Laos
Panama
Malawi
Moldavsko
Libanon
Pannenske Ostrovy
Mali
Monako
Macao
Portoriko
Maroko
Německo
Malajsie
Saint-Pierre a Miquelon
Mauricius
Nizozemsko
Maledivy
Salvador
Mauritánie
Norsko
Mongolsko
Spojené státy americké
Mayotte
ostrov Man
Myanmar (Barma)
Svatá Lucie
Mosambik
Polsko
Nepál
Svatý Bartoloměj
Namibie
Portugalsko
Omán
Svatý Kryštof a Nevis
Niger
Rakousko
Pákistán
Svatý Martin
Nigérie
Řecko
Palestinská území
Svatý Martin
Pobřeží slonoviny
Rumunsko
Saúdská Arábie
Svatý Vincenc a Grenadiny
Réunion
Rusko
Singapur
Trinidad a Tobago
Rovníková Guinea
San Marino
Spojené arabské emiráty
Rwanda
Severní Makedonie
Šrí Lanka
Senegal
Slovensko
Sýrie
Seychely
Slovinsko
Tádžikistán
Sierra Leone
Španělsko
Tchaj-wan
Somálsko
Srbsko
Thajsko
Středoafrická republika
Švédsko
Turecko
Súdán
Švýcarsko
Turkmenistán
Svatá Helena
Ukrajina
Uzbekistán
Svatý Tomáš a Princův ostrov
Vatikán
Vánoční ostrov
Svazijsko
Velká Británie
Vietnam
Tanzánie
Togo
Tunisko
Uganda
Zambie
Západní Sahara
Zimbabwe