Publikovat produkty
Ensemble™, Series 7218, 60" x 32" Right-Hand Shower

Ensemble™, Series 7218, 60" x 32" Right-Hand Shower

Perfect for replacing an existing 60" x 32" bathtub/shower, this Ensemble end drain shower fits the same fooprint and drain configuration as your old unit. It is the ideal remodeling solution for those who no longer need a bathtub or who now want to have a lower threshold to step over.

  • Standard 5 foot (60") shower module
  • Made of solid Vikrell® material for strength, durability, and lasting beauty
  • Caulk-free, making installation a snap and reducing the need for long-term maintenance
  • Innovative Dry-Block™ seal and channeled water containment system form watertight seams
  • Modular design allows it to be moved around corners and through doorways with ease
  • Curve wall with smooth look and feel
  • Includes a shaving ledge/foot rest
  • Convenient shelves provide generous storage space
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • 10-year consumer/3 year commercial limited warranty
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Technická specifikace
  • Jedinečná ref. hodnotasterling-plumbing-72180120
  • Skupina výrobkůShowers
  • Skupina produktůEnsemble
  • TypObjekt
  • Datum zveřejnění2017-01-25
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectSanita - Sprchy

Dostupnost regionu

Severní Amerika
Spojené státy americké