Publikovat produkty
TEROSON AD KDS
TEROSON AD KDS
    Teroson

    TEROSON AD KDS

    TEROSON AD KDS is a moisture-curing, rapidly hardening 1-component adhesive based on MS polymer that cures
    on contact with atmospheric moisture. Curing can be accelerated by increasing the temperature and air humidity.

    Special polymer for the universal bonding of sealing strip systems in the area of window/facade installation and metal construction.

    Unit: 570 ml tubular bag

    Specifikace
    • Properties:

      • Excellent adhesion without primer on most building materials
      • UV- and weather-resistant
      • Gap-bridging up to 20 mm
      • Can be used down to -5 °C
      • Strip position easily adjustable in the fresh adhesive bed

      Approvals:

      • EMICODE EC 1 Plus 

      Technical descriptions:

      • Material base: Silane-modified polymer
      • Consistency: Paste-like, thixotropic
      • Colour: Black
      • Odour: Odourless
      • Packaging: 570 ml in a tubular bag
      • Density: (DIN 53 217, part 2) 1.5 g/cm³
      • Skin formation time: (acc. to ISO 2091 at 23 °C & 50 % RH) Approx. 15 min
      • Curing rate: (at 23 °C & 50 % RH) 2 mm/24 h
      • Shore A hardness: (acc. to ISO 868) Approx. 25
      • Tensile strength: (acc. to ISO 37) 0.8 MPa
      • Elongation at break: (acc. ISO 8339-A) Approx. 250 %
      • Modulus at 100% elongation: (acc. to ISO 8339-A) Approx. 0.5 MPa
      • Paint adhesion: provided
      • Application temperature: -5 °C to +40 °C
      • Temperature resistance: (Short-term exposure up to 1h): -40 °C to +100 °C +120 °C
      • Fire resistance: (acc. to DIN EN 13501-1) Class E

      Installation instructions:

      Apply strands of TEROSON AD KDS to the substrate using either a manual or a compressed air gun (pressure 0.5 to 5 bars). Afterwards, press the sealing strip into the adhesive paste while it is
      still fresh and skin-free. Roll the strip over with a pressure roller. On very uneven substrates, TEROSON AD KDS can be used to fix the upper edge of the TEROSON FO 2 sealing strip and to seal it against water penetrating from behind.TEROSON AD KDS should not be used below -5 °C and not above +40 °C (air/substrate).

    Technická specifikace
    • Jedinečná ref. hodnotateroson-facade-adhesives-ad-kds
    • TypStavební Materiál
    • Datum zveřejnění2023-12-18
    • Číslo vydání1
    Související
    • Navrženo vNěmecko
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Stavební materiály

    Dostupnost regionu

    Evropa
    Německo