Publikovat produkty
Herringbone Deck Module
Herringbone Deck Module
Herringbone Deck Module
Herringbone Deck Module
    Thermory

    Herringbone Deck Module

    In the past, a terrace may have been just a practical outdoor area, but nowadays it needs to reflect the style of your home and communicate your personal taste while fulfilling your family’s needs. Thermory’s Herringbone decking range ticks all the boxes with the inimitably smooth and pleasant touch of natural wood.

    The Herringbone range is made using our Benchmark thermo-ash, which boasts the highest available durability class as well as being dimensionally stable and knot free with a rich, deep tone. Thermally modified wood is natural, chemical free and harmless to the environment.

    Installing a stylish herringbone deck is quicker and easier than ever before thanks to the innovative Thermory Herringbone modular system – your deck will be ready to use in less than a third of the normal time!

    Specifikace
    • Application: Decking Finish: Un-oiled

      Species: Thermally modified ash Texture: Smooth

      Modification level: Intense Installation types: Hidden

      Use: Exterior Installation methods: Screw, modular system

      Durability class: 1

      (25+ years’ protection against wood decay)

    Technická specifikace
    • Jedinečná ref. hodnotaherringbone-decking-est
    • Skupina výrobkůDecking
    • Skupina produktůHerringbone
    • Datum zveřejnění2021-06-22
    • Číslo vydání1
    Související
    • Hlavní materiálThermally Modified Wood
    • Vedlejší materiálDřevo
    • Navrženo vEstonsko
    • Vyrobeno vEstonsko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Plošiny, desky a podlahy

    Dostupnost regionu

    Evropa Asie Afrika Jižní Amerika Oceánie