Publikovat produkty
AP Wall-Hung Dual-Flush Toilet, 1.28 GPF & 0.9 GPF with DUOFIT® In-Wall Tank Unit
TOTO USA Inc

AP Wall-Hung Dual-Flush Toilet, 1.28 GPF & 0.9 GPF with DUOFIT® In-Wall Tank Unit

This sleek and modern wall-hung toilet offers an elongated bowl and skirted design, along with our powerful DYNAMAX TORNADO FLUSH® system. This wall-hung toilet saves valuable space in smaller bathrooms. Optional SoftClose seat. Universal Height.
Specifikace
  • CEFIONTECT® ceramic glaze

    DYNAMAX TORNADO FLUSH® System, high efficiency (1.28 GPF/0.9 GPF)

    Elongated Bowl

    Skirted Design

    Wall-Hung

    Universal Height

    Seat sold separately

    Dual Flushing System, high efficiency

    Adjustable 15" - 19" mounting height

    Supports up to 880 lbs

    Commercial 2" x 6" or optional residential installation with 2" x 4" studs with wast outlet kit

    Copper Supply line

    Basic Round Push Plate Matte Silver or White Matte

    Wall Hung Toilet, Dual Flush, Elongated, SanaGloss, CeFiONtect, DYNAMAX TORNADO FLUSH

    residential

    #MS, #WH

    Matte Silver, White

    Wall Hung Toilet, Dual Flush, Elongated, SanaGloss, CeFiONtect, DYNAMAX TORNADO FLUSH
Technická specifikace
  • Jedinečná ref. hodnotaCWT426CMFG-ap-wall-hung-dual-flush-toilet-128-gpf-and-09-gpf-duofit
  • TypObjekt
  • Datum zveřejnění2022-09-09
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectSanita - Toaleta

Dostupnost regionu

Jižní Amerika Severní Amerika
Argentina
Mexiko
Bolívie
Spojené státy americké
Brazílie
Chile
Ekvádor
Falklandy (Malvíny)
Francouzská Guyana
Guyana
Kolumbie
Paraguay
Peru
Surinam
Uruguay
Venezuela