Publikovat produkty
VERSATEX Canvas Series
VERSATEX Canvas Series
VERSATEX Canvas Series
VERSATEX Canvas Series
VERSATEX Canvas Series
VERSATEX Canvas Series
VERSATEX Canvas Series
VERSATEX Canvas Series
    VERSATEX

    VERSATEX Canvas Series

    The Beauty of Wood, the Durability of PVC, delivers the rich look of premium wood with maintenance-free convenience, eliminating the need for labor-intensive restaining exterior grade, long-lasting, durable, moisture & insect resistance, textured, low-gloss finishes for interior/exterior applications, available profiles: Beadboard, WP4, crown moulding, bed moulding, add contrast to porch ceilings or soffit, feature wall, or as siding. 

    Specifikace
      • All profiles are available in all finishes
      • Color-matched touch-up kit is available for purchase
      • Made from long lasting, durable, and moisture/insect resistant VERSATEX cellular PVC
      • Can be installed anywhere traditional materials can, such as porch ceilings, soffit, accent walls, outdoor fences, showers and more
      • The laminate achieves excellent values in the reduction of heat build-up and weathering. Ideally suited for all-weather environments, but fully suited for hot climate zones
      • No re-staining or upkeep is required to maintain the Canvas Series’ stunning grains
    Technická specifikace
    • Jedinečná ref. hodnotaversatex-canvas-series
    • Skupina výrobkůPVC Trim
    • Skupina produktůCanvas Series
    • TypObjekt
    • Datum zveřejnění2024-10-17
    • Číslo vydání1
    Související
    • Hlavní materiálPVC
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Stavební materiály
    • Kód CSI MasterFormat 201406 65 00
    • Název CSI MasterFormat 2014Plastic Trim
    • Číslo OmniClass23-15 15 31
    • Název OmniClassWall Specialties and Trim

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké