Publikovat produkty
VERSATEX VERSAWRAP Column Wraps
VERSATEX VERSAWRAP Column Wraps
VERSATEX VERSAWRAP Column Wraps
VERSATEX VERSAWRAP Column Wraps
VERSATEX VERSAWRAP Column Wraps
VERSATEX VERSAWRAP Column Wraps
VERSATEX VERSAWRAP Column Wraps
VERSATEX VERSAWRAP Column Wraps
    VERSATEX

    VERSATEX VERSAWRAP Column Wraps

    Our one-piece PVC column wraps, the perfect solution for wrapping posts, labor-savings, Pre-mitered grooves, and an interlocking friction-fit joint, create effortless alignment and a higher aesthetic value, use as lally columns, support beams, front porch/deck posts, enhance with our accessory program, available in classic, raised panel and tapered.

    Now, instead of cutting four individual joints or miters in the field, you can wrap smarter, with VERSAWRAP column wraps. No more field cutting and struggling to match seams. The VERSAWRAP line includes Classic and Raised Panel designs as a one-piece wrap with accessory options, and a four-piece Tapered design that includes Craftsman-style accessories.

    Specifikace
      • The unique design of the VERSAWRAP column wrap line features pre-mitered grooves and friction-fit joints. The joints are interlocking with a unique design to allow for easy alignment and additional surface area for bonding. Plus, similar to our one-piece corners, there are no seams exposed that can collect dust and dirt after installing your column wrap.
      • Now, instead of cutting four individual joints or miters in the field, you can wrap smarter, with VERSAWRAP column wraps. No more field cutting and struggling to match seams. The VERSAWRAP line includes Classic and Raised Panel designs as a one-piece wrap with accessory options and a four-piece Tapered design that includes Craftsman-style accessories.
    Technická specifikace
    • Jedinečná ref. hodnotaversatex-versawrap-column-wraps
    • Skupina výrobkůPVC Trim
    • Skupina produktůVersawrap Column Wrap
    • TypObjekt
    • Datum zveřejnění2024-10-17
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Stavební materiály
    • Kód CSI MasterFormat 201405 58 13
    • Název CSI MasterFormat 2014Column Covers
    • Číslo OmniClass23-17 25 15 15
    • Název OmniClassColumn Protectors

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké