Publikovat produkty
WC Pan - 75cm - Special Needs WCPan - Close Coupled WCPan With Universal Outlet - Open Front - Floor Mounted - S20 Series - VitrA
WC Pan - 75cm - Special Needs WCPan - Close Coupled WCPan With Universal Outlet - Open Front - Floor Mounted - S20 Series - VitrA

    WC Pan - 75cm - Special Needs WCPan - Close Coupled WCPan With Universal Outlet - Open Front - Floor Mounted - S20 Series - VitrA

    WC Pan - 75cm - Special Needs WCPan - Close Coupled WCPan With Universal Outlet - Open Front - Floor Mounted - S20 Series - VitrA

    Different solutions for different needs! VitrA products designed for the specific needs brings rational suggestions to WC pans. Ergonomic and comfortable use due to handle and support bars. Easy cleaning with front open feature.

    Product code: 5293B003-1023

    Specifikace
    • Developed by VitrA with special bowl structures and low-flow internal mechanisms, the 2,5/4 lt water conserving WC pan provide efficient flushing with less water and are certified for lowest water consumption by EU standards. When used together with VitrA concealed cisterns, these WC pan can reduce water consumption by up to 70%.

      These products fulfill Green building certification (LEED, BREEAM and DGNB) criteria with their environmentally-friendly features including lower environmental footprint, water, conservation and the use of local materials, as well as life cycle assessment (LCA), envirenmental product declaration (EPD) and sustainable forestry (FSC), certificates. They are recommended for projects aiming for a Green building certification.

      VitrA bathroom products designed to accomodate seniors and people with special needs are wheelchair accessible and provide enhanced convenience in the bathroom.

    Technická specifikace
    • Jedinečná ref. hodnotaWCPan-75cm-SpecialNeedsWCPan-CloseCoupledWCPanWithUniversalOutlet-OpenFront-FloorMounted-Vitra_S20Series_5293B003-1023
    • Skupina výrobkůSanitaryware & Complementary Products
    • Skupina produktůWC Pans
    • TypObjekt
    • Datum zveřejnění2020-03-13
    • Číslo vydání1
    • Výška (mm)460
    • Šířka (mm)360
    • Hloubka (mm)750
    Související
    • Hlavní materiálKeramika
    • Vedlejší materiálPorcelán čínský
    • Navrženo vTurecko
    • Vyrobeno vTurecko
    • Čistá hmotnost (kg)42.579
    Klasifikace
    • Kategorie BIMobjectSanita - Toaleta
    • Klasifikace IFCSvorkovnice pro sanitu
    • Název UNSPSCToilets
    • Kód UNSPSC30181505
    • Kód Uniclass 2015SL_35_80_89
    • Popis Uniclass 2015Toilets
    • Kód CSI MasterFormat 201401 52 19
    • Název CSI MasterFormat 2014Sanitary Facilities
    • Číslo OmniClass23-31 19 00
    • Název OmniClassToilets
    • Kód CSI UniFormat IID2030
    • Název CSI UniFormat IISanitary Waste

    Dostupnost regionu

    Evropa Asie Afrika Oceánie