Publikovat produkty
Articulated arm awning Terrea 700S
Articulated arm awning Terrea 700S
Articulated arm awning Terrea 700S
Articulated arm awning Terrea 700S
Articulated arm awning Terrea 700S

    Articulated arm awning Terrea 700S

    Open patio awnings Terrea 700 S are textile sun shading systems, rolled and unrolled on a shaft and extended via articulated arms, without a cassette, for integration into the facade.

    Discreetly integrated

    Flush appearance: Perfect and protected integration into the facade so that the appearance is not interrupted from the outside - with individual cover panels on request.

    Durable

    More protection, less soiling: The fabric and articulated arms are optimally protected from the weather in the shaft.

    Space-saving

    When retracted, the patio area can be fully used.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikace
    • Building limits:
      Order width mx5960 mm
      Order height mx3000 mm

      Keyfacts:

      • Articulated arm awning for installation in a shaft on-site
      • Optionally with front cover panel
    Technická specifikace
    • Jedinečná ref. hodnotaArticulated-arm-awning-Terrea-700S
    • Skupina výrobkůOutdoor Living
    • Skupina produktůTerrace and garden
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    • Šířka (mm)3000
    • Hloubka (mm)2000
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálTkanina
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Klasifikace IFCPrvek budovy
    • Kód CSI MasterFormat 201412 21 00
    • Název CSI MasterFormat 2014Window Blinds
    • Číslo OmniClass23-17 21 13 11
    • Název OmniClassWindow Blinds