Publikovat produkty
Shaft roller shutter system SSR
Shaft roller shutter system SSR
Shaft roller shutter system SSR
Shaft roller shutter system SSR
Shaft roller shutter system SSR

    Shaft roller shutter system SSR

    SSR shaft roller shutter systems offer external sun shading, thermal and weather protection and visual privacy thanks to a roller shutter curtain which is wound and unwound on a shaft. The SSR shaft roller shutter system is installed in an existing shaft or lintel box.

    Multifunctional

    Versatile protection: The roller shutter blocks access to the window, increasing the feeling of security, dimming out rooms and protecting against prying eyes and the effects of weather.

    Flexibly installed

    Adaptable: Depending on the situation, shaft roller shutters can be installed in shafts that are open to the bottom or in the standard existing lintel boxes with external or internal inspection. The degree of pre-assembly, adapted to the space available on site, can be specified when ordering.

    Well integrated

    Optically unobtrusive integration into the facade for new build or renovation projects.

    Easily mounted

    No separate fixing of consoles in the structure required: The roller shutter system is attached to the guide rails above the bearing consoles. The guide rails are bolted to the window or in the reveal.

    Sophisticated

    For various designs of on-site lintel box: Thanks to the ingenious geometry of the bearing consoles, the roller shutter can be used for boxes with external and internal inspection access, as well as a right or left-rolling blind.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikace
    • Building limits:
      Order width mx3800 mm
      Order height mx3500 mm

      Keyfacts:

      • Installation in existing boxes/shafts on-site
      • Unobtrusive integration in the building design
      • Independent installation of roller shutters and windows
    Technická specifikace
    • Jedinečná ref. hodnotaShaft-roller-shutter-system-SSR
    • Skupina výrobkůWindows Systems
    • Skupina produktůWindows and facade
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    • Výška (mm)2000
    • Šířka (mm)1400
    Související
    • Hlavní materiálHliník
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Klasifikace IFCPrvek budovy
    • Kód CSI MasterFormat 201412 21 00
    • Název CSI MasterFormat 2014Window Blinds
    • Číslo OmniClass23-17 21 13 11
    • Název OmniClassWindow Blinds