Publikovat produkty
Awning window system FSM with cable guidance
Awning window system FSM with cable guidance
Awning window system FSM with cable guidance
Awning window system FSM with cable guidance
Awning window system FSM with cable guidance

    Awning window system FSM with cable guidance

    Cable-guided awning window systems are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The lateral guidance uses slender tension cables in which the awning fabric is guided with the end rail. The awning fabric is premounted in a flat aluminium cover panel in a folded design. Optimised for integration into exterior insulation and finish systems, this solution can also be located visibly in front of the window or facade.

    Visually slight

    Effective building shading with a light appearance: Awning window systems are a weather-proof, external sun shading system with awning fabric that is wound and unwound on a shaft. The lateral guidance uses slender cables in which the awning fabric is guided with the end rail

    Space-saving

    The cable guidance saves space and can be integrated into almost any facade: The slender, lateral tension cables reliably guide the awning fabric over the end rail.

    Quiet

    The tension spring moderates short-term wind loads on the awning fabric and tension cable and reduces any noise development.

    Widely applicable

    Flexible: The high-quality sun shading system is used inside the exterior insulation and finish system, but can also be integrated into existing shafts or visibly attached to the reveal.

    Seamless

    Low installation depth: The aluminium cover panel is matched to the dimensions of the awning fabric, including the end rail, and is discreetly integrated into the structure. The end rail retracts completely into the cover panel to create a beautiful appearance. The plug-in connector disappears into the cover panel.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikace
    • Building limits:
      Order width mx3000 mm
      Order height mx3000 mm

      Keyfacts:

      • Slender cable guidance
      • Folded cover panel
      • Cover panel fixing via bracket
    Technická specifikace
    • Jedinečná ref. hodnotaAwning-window-system-FSM-cable-guidance
    • Skupina výrobkůWindows Systems
    • Skupina produktůWindows and facade
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    • Výška (mm)2000
    • Šířka (mm)1400
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálTkanina
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Klasifikace IFCPrvek budovy
    • Kód CSI MasterFormat 201412 21 00
    • Název CSI MasterFormat 2014Window Blinds
    • Číslo OmniClass23-17 21 13 11
    • Název OmniClassWindow Blinds