Publikovat produkty
Awning window system FSM as markisolette
Awning window system FSM as markisolette
Awning window system FSM as markisolette
Awning window system FSM as markisolette
Awning window system FSM as markisolette

    Awning window system FSM as markisolette

    Awning window systems as markisolette are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The lateral guidance is equipped with a projection system that automatically tilts the bottom section of the awning fabric when the awning is lowered. The awning fabric is premounted in a flat aluminium cover panel in a folded design. Optimised for integration into exterior insulation and finish systems, this solution can also be located visibly in front of the window or facade.

    Protected, fold-out

    Sun shading system & unobstructed view with tilt effect: The top section of the awning fabric protects against heat, prying eyes and offers glare control. The bottom section folds out and ensures an unobstructed view out.

    Unusual

    Varied accents on the facade: The tilted awning fabric turns your facade into an eye-catcher. A combination with vertical window awnings creates a unique appearance.

    Widely applicable

    Flexible: The high-quality sun shading system is used inside the exterior insulation and finish system, but can also be integrated into existing shafts or visibly attached to the reveal.

    Seamless

    Low installation depth: The aluminium cover panel is matched to the dimensions of the awning fabric, including the end rail, and is discreetly integrated into the structure. The end rail retracts completely into the cover panel to create a beautiful appearance. The plug-in connector disappears into the cover panel.

    Premounted

    Easy installation: The compact design and sophisticated handling process reduce the installation time. Fixing is done in one step together with the guide rails.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikace
    • Building limits:
      Order width mx4000 mm
      Order height mx3500 mm

      Keyfacts:

      • Projection system
      • Folded cover panel
      • No cover panel bracket required
    Technická specifikace
    • Jedinečná ref. hodnotaAwning-window-system-FSM-markisolette
    • Skupina výrobkůWindows Systems
    • Skupina produktůWindows and facade
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    • Výška (mm)2000
    • Šířka (mm)1400
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálTkanina
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Klasifikace IFCPrvek budovy
    • Kód CSI MasterFormat 201412 21 00
    • Název CSI MasterFormat 2014Window Blinds
    • Číslo OmniClass23-17 21 13 11
    • Název OmniClassWindow Blinds