Publikovat produkty
Basic shaft awning with rail guidance
Basic shaft awning with rail guidance
Basic shaft awning with rail guidance
Basic shaft awning with rail guidance

    Basic shaft awning with rail guidance

    Rail-guided basic shaft awnings are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The awning fabric is guided into the guide rails with the end rail (a gap remains between awning fabric and guidance). Installation is done using the fabric shaft consoles in the on-site shaft or an on-site cover panel.

    Accentuating

    Effective and stylish building shading: Basic shaft awnings are a weather-proof, external sun shading system with awning fabric that is wound and unwound on a shaft and laterally guided.

    Classic

    Reliably guided: The tried and proven lateral guidance with guide rails ensure high stability and reliable running in wind.

    Integrable

    Get the best from the on-site conditions: Shaft systems are suitable for installation in on-site shafts or lintel boxes.

    Invisible

    Unobtrusively integrated into the building structure: When raised, the sun shading system disappears into the shaft.

    Solid

    Reliable system: Basic shaft awnings are fixed in the on-site shaft using the fabric shaft consoles.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikace
    • Building limits:
      Order width mx3500 mm
      Order height mx4000 mm

      Keyfacts:

      • Rail-guided external venetian blinds
      • Without box
      • Fixation via consoles
    Technická specifikace
    • Jedinečná ref. hodnotaBasic-shaft-awning-rail-guidance
    • Skupina výrobkůWindows Systems
    • Skupina produktůWindows and facade
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    • Výška (mm)2000
    • Šířka (mm)1400
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálTkanina
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Klasifikace IFCPrvek budovy
    • Kód CSI MasterFormat 201412 21 00
    • Název CSI MasterFormat 2014Window Blinds
    • Číslo OmniClass23-17 21 13 11
    • Název OmniClassWindow Blinds