Publikovat produkty
Front-mounted awning with easyZIP guidance
Front-mounted awning with easyZIP guidance
Front-mounted awning with easyZIP guidance
Front-mounted awning with easyZIP guidance
Front-mounted awning with easyZIP guidance

    Front-mounted awning with easyZIP guidance

    Front-mounted awnings with easyZIP guidance are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft and reliably and laterally guided in an easyZIP rail. The system is stable and compact and features a box made of extruded aluminium. The awning fabric is housed in an aluminium box located in front of the window.

    Expansive

    Solution for wide window fronts: With the robust, compact box made of extruded aluminium, the awning shades window fronts of up to 6 metres in width or height and an area of up to 18 m².

    Compact

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact box can be unobtrusively embedded in plaster on listed buildings and renovations or integrated with a visible box to create a design feature.

    Discreet

    Extremely slim guide rails: When the awning is lowered, completely closed, homogeneous areas without any lateral light gaps are created – ideal for transom and mullion facades or slender building design.

    Reliable

    easyZIP principle: The awning fabric is safely guided in the guide rail – for maximum wind stability of up to 150 km/h (depending on the product design and installation situation) and optimum dim-out.

    Premounted

    Front-mounted systems in a compact design: The box with the awning fabric already built-in and rolled up is attached to the guide rails and mounted in front of the window as one unit. No separate box fixing is required.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikace
    • Building limits:
      Order width mx6000 mm
      Order height mx6000 mm

      Keyfacts:

      • Wind-stable easyZIP guidance
      • Extruded box
      • No additional box fixing required
    Technická specifikace
    • Jedinečná ref. hodnotaFront-mounted-awning-easyZIP-guidance
    • Skupina výrobkůWindows Systems
    • Skupina produktůWindows and facade
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    • Výška (mm)2000
    • Šířka (mm)1400
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálTkanina
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Klasifikace IFCPrvek budovy
    • Kód CSI MasterFormat 201412 21 00
    • Název CSI MasterFormat 2014Window Blinds
    • Číslo OmniClass23-17 21 13 11
    • Název OmniClassWindow Blinds