Publikovat produkty
Slat roof Lamaxa L50
Slat roof Lamaxa L50
Slat roof Lamaxa L50
Slat roof Lamaxa L50
Slat roof Lamaxa L50

    Slat roof Lamaxa L50

    The slat roof Lamaxa L50 is a slender roofing solution, either free-standing or installed on the house wall, consisting of pivotable slats that offers nearly year-round sun shading and weather protection.

    Year-round use

    Protection in all weather: Depending on the type, the incidence of light can be adjusted to various levels with the pivotable slats – all the way to a complete closure of the slat roof.

    Clean

    A clean appearance: The motor is perfectly integrated in the central aluminium slat.

    Extendable

    Reliable lateral visual privacy and wind protection: GranTex with easyZIP guidance can be installed on the top of any of the four Lamaxa sections for vertical shading.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikace
    • Building limits:
      Order width mx4500 mm
      Order length mx6020 mm
      Order height mx2700 mm

      Keyfacts:

      • The slat position can be adjusted according to the position of the sun
      • Wide range of stylish and innovative accessory options
    Technická specifikace
    • Jedinečná ref. hodnotaSlat-roof-Lamaxa-L50
    • Skupina výrobkůOutdoor Living
    • Skupina produktůTerrace and garden
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    • Výška (mm)2800
    • Šířka (mm)3000
    • Hloubka (mm)4700
    Související
    • Hlavní materiálHliník
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Klasifikace IFCPrvek budovy
    • Kód CSI MasterFormat 201412 21 00
    • Název CSI MasterFormat 2014Window Blinds
    • Číslo OmniClass23-17 21 13 11
    • Název OmniClassWindow Blinds