Publikovat produkty
Top-mounted awning for new buildings NA-MA with easyZIP guidance
Top-mounted awning for new buildings NA-MA with easyZIP guidance
Top-mounted awning for new buildings NA-MA with easyZIP guidance
Top-mounted awning for new buildings NA-MA with easyZIP guidance
Top-mounted awning for new buildings NA-MA with easyZIP guidance

    Top-mounted awning for new buildings NA-MA with easyZIP guidance

    Top-mounted awnings for new buildings with easyZIP guidance are a textile, external sun shading system with awning fabric that is wound and unwound in a shaft and reliably guided laterally in an easyZIP rail. The foam-filled box in masonry thickness is located at the top on the window frame and inserted into the wall opening together with the window. Top-mounted awnings are ideal for new building projects and core renovations.

    Unobtrusive

    Flowing transitions: The new building top-mounted box is embedded in plaster on the outside and inside to blend unobtrusively into the facade structure.

    Economical

    A single source: The top-mounted system is attached to the window and installed together with the window in just one step.

    Cleverly combined

    The guide rail with bearing console and awning fabric is swivelled into the box opening and fixed to the window frame.

    Discreet

    Modern, contemporary look: Homogeneous and flush areas when lowered. The narrow guide rails can be fully plastered.

    Reliable

    easyZIP principle: The awning fabric is safely guided in the guide rail – for maximum wind stability of up to 150 km/h (depending on the product design and installation situation) and optimum dim-out.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specifikace
    • Building limits:
      Order width mx3000 mm
      Order height mx3100 mm

      Keyfacts:

      • Wind-stable easyZIP guidance
      • Box for masonry
      • Inspection access outside, shaft depth 80 mm
    Technická specifikace
    • Jedinečná ref. hodnotaTop-mounted-awning-for-new-buildings-NA-MA-easyZIP
    • Skupina výrobkůWindows Systems
    • Skupina produktůWindows and facade
    • TypSestavit (několik objektů)
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    • Výška (mm)2000
    • Šířka (mm)1400
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálTkanina
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Klasifikace IFCPrvek budovy
    • Kód CSI MasterFormat 201412 21 00
    • Název CSI MasterFormat 2014Window Blinds
    • Číslo OmniClass23-17 21 13 11
    • Název OmniClassWindow Blinds