Publikovat produkty
Decking MOVINGUI liscia
Xilo1934

Decking MOVINGUI liscia

Our outdoor Decking planks are a high-quality product, entirely made in Italy. XILO1934 Decking is in fact first kiln-dried and then profiled at our facilities, thus increasing the long term stability of the material. In our market, most exterior decking planks are profiled and not dried in the countries of origin. Once arrived at its destination, the material can be subject to changes in the moisture content and subsequently creating serious problems of deformation after installation.
Technická specifikace
  • Jedinečná ref. hodnotaMOVINGUI_liscia
  • Skupina výrobkůOutdoor Decking
  • Skupina produktůLiscia
  • TypObjekt
  • Datum zveřejnění2014-09-09
  • Číslo vydání1
  • Výška (mm)6000
  • Šířka (mm)4000
  • Hloubka (mm)26
Související
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectPodlahy - Dřevěná podlaha
  • Klasifikace IFCKrytina
  • Název UNSPSCFlooring
  • Kód UNSPSC301617