Publikovat produkty
Parquet 1934 MIX Urban Classic
Xilo1934

Parquet 1934 MIX Urban Classic

PARQUET 1934MIX : TO MEET YOUR STYLE The collection of wood floorings in oak 1934MIX makes full use of the basic parquet floor colour program, and mix them to create 6 new products. For each wood floor, XILO1934 introduces different specific colors on fixed planks in 10 cm width, to emphasize the chromatic aspect at the best. Six different wood floors designed to meet so many different moods and styles: from modern to minimalist, from ethnic to fusion and from urban to country. The result is a wood flooring that easily adapts to your personal style and also ensures low maintenance and high resistance, thanks to a water-based finishing. XILO1934, once again, it reacts with a collection of wooden floors that uniquely identifies the brand. At the base of 1934mix there is, in fact, a unique and original work of composition.
Technická specifikace
  • Jedinečná ref. hodnotaparquet_1934_urban_classic
  • Skupina výrobkůFloors
  • Skupina produktůWood Floors
  • TypObjekt
  • Datum zveřejnění2014-09-09
  • Číslo vydání1
  • Výška (mm)1000
  • Šířka (mm)100
  • Hloubka (mm)13
Související
  • Hlavní materiálDub
  • Vedlejší materiálSmrk
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectPodlahy - Dřevěná podlaha
  • Klasifikace IFCKrytina
  • Název UNSPSCFlooring
  • Kód UNSPSC301617