Publikovat produkty
A 400 With EVU-Management
A 400 With EVU-Management

    A 400 With EVU-Management

    •  Housing (E49) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
    •  Color: RAL 3001 -signal red-
    •  With lifting lugs
    •  with double door and 3-point bar lock
    •  with turning knob and device for padlock incl. hot-dip galvanised underframe with eyelets for ground nails
    •  Built-in components protective insulated
    •  Protection class: IP 44
    •  Measuring device protection class: IP 54
    Specifikace
    • Rated power:
      277kVA
      according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2) and DIN/VDE 43868/1-4

      Equipment:
      1 NH3 fuse switch disconnector with fuses 500 A with bolt connection M10
      1 NH2 switch-disconnector with fuses 400 A with bolt connection M10
      1 NH1 fuse switch disconnector 250 A without fuses, with bolt connection M10
      2 NH00 fuse switch-disconnectors 100 A without fuses, with bolt outlet M8
      1 voltage path fuse 3pol. 6 A - DIAZED –
      3 three-phase power meter mounting spaces in horizontal or vertical mounting position, without meter units acc. to DIN 43870/2

      1 transducer mounting support with copper bars and ISO supports, pre-wired for single transformers

      Depending on the manufacturer the equipment and the outline dimensions may vary.

    Technická specifikace
    • Jedinečná ref. hodnota8010-0400
    • Skupina výrobkůPower distributors
    • Skupina produktůPower distribution, meter cabinets and transformer cabinets
    • TypObjekt
    • Datum zveřejnění2019-11-28
    • Číslo vydání1
    • Výška (mm)2150
    • Šířka (mm)600
    • Hloubka (mm)1360
    Související
    • Hlavní materiálOcel
    • Navrženo vNěmecko
    • Vyrobeno vNěmecko
    • Čistá hmotnost (kg)245
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Zařízení staveniště
    • Klasifikace IFCObjekt
    • Kód ETIMEC000484
    • Název ETIMEnergy distributor for construction site
    • Název UNSPSCElectrical control panels for generators
    • Kód UNSPSC26131801

    Dostupnost regionu

    Evropa
    Německo